PLC CP Series CPU Unit CP1E

Caution
Product Description
A CPU unit that can be easily operated without the need for referring to a manual.
[Features]
· When you begin typing an instruction using a keyboard, suggested instructions are displayed and the addresses are automatically entered.
· Easy to grasp the overall system simply by looking at the menu, making it easy to operate without referring to a manual.
· The CP1E is equipped with a peripheral (USB) port.
· Support software (computers) can be connected using commercially available USB cables.
· The transistor output type features two 100-kHz pulse outputs for high-precision position control.
· Control multiple axes with one PLC using the two 100-kHz and four 10-kHz, single-phase high-speed counters.
· *The basic models are equipped with six 10-kHz, single-phase high-speed counters.
· Specify inverter speeds via RS-485.
CP Series CPU Unit Specifications of OMRON PLC

CP1E external appearance of PLC
General Specifications of OMRON PLC
| PLC Type | AC Power Supply Type | DC Power Supply Type | |
|---|---|---|---|
| PLC Format | Model CP1E-□□□S□D□-A Model CP1E-□□□D□-A | Model CP1E-□□□S□D□-D Model CP1E-□□□D□-D | |
| PLC Structure | Built into panel type | ||
| External Shape: Height × Depth × Width | E/N/NA□□ Type 10-point input/output type (Model CP1E-E10D□-□): 90 mm (*1) × 85 mm (*2) × 66 mm 14/20 point input/output type (Model CP1E-□14/20D□-□): 90 mm (*1) × 85 mm (*2) × 86 mm 30-point input/output type (Model CP1E-□30D□-□): 90 mm (*1) × 85 mm (*2) × 130 mm 40-point input/output type (Model CP1E-□40D□-□): 90 mm (*1) × 85 mm (*2) × 150 mm 60-point input/output type (Model CP1E-N60D□-□): 90 mm (*1) × 85 mm (*2) × 195 mm Analog built-in 20-point input/output type (Model CP1E-NA20D□-□): 90 mm (*1) × 85 mm (*2) × 130 mm E/N□□S(1) type 14/20-point input/output type (Model CP1E-E14/20SD□-□): 90 mm (*1) × 79 mm (*2) × 86 mm 30-point input/output type (Model CP1E-□30S(1)D□-□): 90 mm (*1) × 79 mm (*2) × 130 mm 40-point input/output type (Model CP1E-□40S(1)D□-□): 90 mm (*1) × 79 mm (*2) × 150 mm 60-point input/output type (Model CP1E-□60S(1)D□-□): 90 mm (*1) × 79 mm (*2) × 195 mm | ||
| PLC Weight | 10-point input/output type (Model CP1E-E10D□-□): 300 g or less 14-point input/output type (Model CP1E-□14(S)D□-□): 360 g max. 20-point input/output type (Model CP1E-□20(S)D□-□): 370 g max. 30-point input/output type (Model CP1E-□30(S□)D□-□): 600 g max. 40-point input/output type (Model CP1E-□40(S□)D□-□): 660 g max. 60-point input/output type (Model CP1E-□60(S□)D□-□): 850 g max. Analog built-in 20-point input/output type (Model CP1E-NA20D□-□): 680 g max | ||
| Power Supply Specifications | Power Supply Voltage | 100 to 240 V AC 50/60 Hz | 24 V DC |
| Allowable Power Supply Voltage | 85 to 264 V AC | 20.4 to 26.4 V DC | |
| Power Consumption | 15 VA / 100 V AC max. 25 VA/240 V AC max. (Model CP1E-□10/14/20(S)D□-A) | 9 W max. (Model CP1E-E10D□-D) 13 W max. (Model CP1E-N14/20D□-D) | |
| 50 VA/100 V AC max. 70 VA/240 V AC max. (Model CP1E-□30/40/60(S□)D□-A, Model CP1E-NA20D□-A) | 20 W max. (Model CP1E-N30/40/60(S□)D□-D, Model CP1E-NA20D□-D) (*4) | ||
| Inrush Current | 120 V AC 20 A / 8 ms max. (with room temperature cold start) 240 V AC 40 A / 8 ms max. (with room temperature cold start) | 24 V DC 30 A / 20 ms max. (with room temperature cold start) | |
| External Supply Power Supply (*3) | None (Model CP1E-□10/14/20(S)D□-A) 24 V DC 300 mA max. (Model CP1E-□30/40/60D□-A, Model CP1E-□30/40/60SDR-A, Model CP1E-NA20D□-A) | None | |
| Insulation Resistance | Between the external AC terminals and GR terminals 20 M٠min. (500 V DC insulation resistance���) | Except between DC primary current and DC secondary current. | |
| Dielectric Strength | Between the external AC terminals and GR terminals 2,300 V AC 50/60 Hz for 1 min, leakage current 5 mA max. | Except between DC primary current and DC secondary current. | |
| Power OFF Detection Time | 10 ms min. | 2 ms min. | |
| Operating Environment | Ambient Operating Temperature | 0 to 55°C | |
| Ambient Operating Humidity | 10 to 90% RH | ||
| Operating Ambient Atmosphere | Must be no corrosive gas | ||
| Ambient Storage Temperature | -20 to +75°C (excluding battery) | ||
| Operating Altitude | 2,000 m max. | ||
| Pollution | Pollution degree 2 or less: conforms to JIS B3502, IEC61131-2 | ||
| Noise resistance | IEC61000-4-4 compliant 2 kV (power supply line) | ||
| Overvoltage Category | Category II: conforms to JIS B3502, IEC61131-2 | ||
| EMC Immunity Level | Zone B | ||
| Vibration Resistance | JIS C60068-2-6 compliant 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) | ||
| Shock Resistance | JIS C60068-2-27 compliant 147 m/s2 3 times in X, Y, and Z directions | ||
| Terminal Block | Fixed type (not removable) | ||
| Terminal Screw Size | M3 | ||
| Approved Standards | EC directive | ||
| Grounding Method | D type grounding (No. 3 type grounding) | ||
Note. The expansion I/O unit and expansion unit general specifications use the same conditions as for the CPU unit of PLC.
* 1. Total of 110 mm with mounting brackets
*2. Excluding cables
*3. Use the external power supply to power input devices. Do not use it to drive output devices.
* 4. This is the rated value for the maximum system configuration. Use the following formula to calculate power consumption for DC power types.
Formula:
DC power consumption = (5 V current consumption) × 5 V/70% (CP1L internal power efficiency) + (24 V current consumption) × 1.1 (current fluctuation factor)
Use the calculation result of the above to select a DC power supply allowing a sufficient margin.
- *See the catalog for performance specifications and dimensional outline drawings.