(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SYSMAC CJ Series PLC (CPU unit) with improved basic performance and an increased programming capacity.
[Features]
· The robust performance of the CJ1M has been further advanced with this CPU unit.
· A maximum of 40 units can be connected per CPU.
· Equip pulse I/O modules to add position control functions to any CPU.
· Features a built-in serial port. (The CJ2M-CPU3□ is available with a serial option board mounted.)
· A "PLC replacement selector tool" and "adapter for reusing I/O cabling" are also available.
[Applications]
· Can be used for tools and hardware that can be replaced while using your current PLC.
Model CJ2M-CPU3□ external appearance
Dimensional drawing
Model CJ2M-CPU1□ external appearance
Dimensional drawing
Product Name | Specifications | Current Consumption (A) | Format | International Standards | ||||||
---|---|---|---|---|---|---|---|---|---|---|
I/O capacity / Unit Configuration Number of Mountable Units (Number of Expansion Racks) | Program Capacity | Data Memory Capacity | LD Command Execution Speed | Built-In EtherNet/IP Port | Optional Board Slot | 5 V Series | 24 V Series | |||
CJ2M (With EtherNet/IP Function) CPU | 2560 points / 40 units (3 × expansion racks max.) | 60 K steps | 160 K words DM: 32 K words, EM: 32 K words × 4 banks | 0.04 μs | 1 port | 1 slot | *0.7 | ― | Model CJ2M-CPU35 | UC1, N, L, CE |
30 K steps | Model CJ2M-CPU34 | |||||||||
20 K steps | 64 K words DM: 32 K words, EM: 32 K words × 1 bank | Model CJ2M-CPU33 | ||||||||
10 K steps | Model CJ2M-CPU32 | |||||||||
5 K steps | Model CJ2M-CPU31 |
CJ2M (including EtherNet/IP functions) CPU unit
Product Name | Specifications | Current Consumption (A) | Format | International Standards | ||||||
---|---|---|---|---|---|---|---|---|---|---|
I/O capacity / Unit Configuration Number of Mountable Units (Number of Expansion Racks) | Program Capacity | Data Memory Capacity | LD Command Execution Speed | Built-In EtherNet/IP Port | Optional Board Slot | 5 V Series | 24 V Series | |||
CJ2M CPU Unit | 2560 points / 40 units (3 × expansion racks max.) | 60 K steps | 160 K words DM: 32 K words, EM: 32 K words × 4 bank | 0.04 μs | ― | ― | *0.5 | ― | Model CJ2M-CPU15 | UC1, N, L, CE |
30 K steps | Model CJ2M-CPU14 | |||||||||
20 K steps | 64 K words DM: 32 K words, EM: 32 K words × 1 bank | Model CJ2M-CPU13 | ||||||||
10 K steps | Model CJ2M-CPU12 | |||||||||
5 K steps | Model CJ2M-CPU11 |
CJ2M CPU Unit
Item | CJ2M | ||
---|---|---|---|
CPU1□ | CPU3□ | ||
Structure | Built into panel type | ||
Grounding Method | D type grounding (No. 3 type grounding) | ||
External Shape: Height × Depth × Width | 90 mm × 75 mm × 31 mm | 90 mm × 75 mm × 62 mm | |
Weight *1 | 130 g max. | 190 g max. *2 | |
Current Consumption | 5 V DC 0.5 A | 5 V DC 0.7 A | |
Operating Environment | Ambient Operating Temperature | 0 to 55°C | |
Ambient Operating Humidity | 10 to 90% RH (assuming no condensation) | ||
Operating Ambient Atmosphere | Must be no corrosive gas | ||
Ambient Storage Temperature | -20 to 70°C (excluding battery) | ||
Operating Altitude | 2,000 m max. | ||
Pollution | Pollution degree 2 or less: conforms to JIS B3502, IEC61131-2 | ||
Noise resistance | Compliant with IEC61000-4-4, 2 kV (power cable) | ||
Overvoltage Category | Category II: conforms to JIS B3502, IEC61131-2 | ||
EMC Immunity Level | Zone B | ||
Vibration Resistance | JIS C60068-2-6 compliant 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) | ||
Shock Resistance | Compliant with JIS C60068-2-27 147 m/s2, 3 times in X, Y and Z directions (100 m/s2 for relay output units) | ||
Battery | Lifespan | 5 years 25°C | |
Weight | Approx. 10 g | ||
Model | CJ1W-BAT01 | ||
Approved Standards | Supports cULus, NK, LR, and EC directives |
*1 Includes weight of end covers and battery.
*2 Without serial option board.
Part Number |
---|
CJ2M-CPU11 |
CJ2M-CPU12 |
CJ2M-CPU13 |
CJ2M-CPU14 |
CJ2M-CPU15 |
CJ2M-CPU31 |
CJ2M-CPU32 |
CJ2M-CPU33 |
CJ2M-CPU34 |
CJ2M-CPU35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Program size (k step) | Note 1 |
---|---|---|---|---|---|---|---|---|
฿ 15,449.00 ฿ 8,864.64 | PLC(CPUUNIT) | 1 Piece(s) | Same day | - | 5 | - | ||
฿ 26,855.00 ฿ 14,552.72 | PLC(CPUUNIT) | 1 Piece(s) | Same day | 10 | 10 | - | ||
฿ 34,451.00 ฿ 17,935.19 | PLC(CPUUNIT) | 1 Piece(s) | Same day | - | 20 | - | ||
฿ 41,382.00 ฿ 24,829.20 | PLC(CPUUNIT) | 1 Piece(s) | 50 Day(s) | - | 30 | - | ||
฿ 40,950.00 ฿ 28,906.61 | PLC(CPUUNIT) | 1 Piece(s) | 3 Day(s) | - | 60 | - | ||
฿ 34,659.96 ฿ 18,782.23 | PLC(CPUUNIT) | 1 Piece(s) | Available | Same day | - | 5 | EtherNet/IP Function, with Optional Board Slot | |
฿ 50,761.00 ฿ 25,888.11 | PLC(CPUUNIT) | 1 Piece(s) | Same day | - | 10 | EtherNet/IP Function, with Optional Board Slot | ||
฿ 56,271.00 ฿ 30,493.25 | PLC(CPUUNIT) | 1 Piece(s) | Same day | - | 20 | EtherNet/IP Function, with Optional Board Slot | ||
฿ 58,676.00 ฿ 31,796.52 | PLC(CPU UNIT) | 1 Piece(s) | Same day | - | 30 | EtherNet/IP Function, with Optional Board Slot | ||
฿ 103,147.00 ฿ 44,724.54 | PLC(CPUUNIT) | 1 Piece(s) | Same day | - | 60 | EtherNet/IP Function, with Optional Board Slot |
Loading...
Type | Baseless | International Standard | UL, CUL, CSA, CE |
---|
How can we improve?
How can we improve?