1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Time Switch H4KV

TIMER/CALENDER

Solar Time Switch H4KV
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,913.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solar time switch H4KV

[Features]
· solar controlled time switch.
· The display part may be revolved, so that the screen can be operated/read-off as normal.
· Meets JIS agreed dimensions.
· No need for adjustment of lighting-up time with the changing seasons.
· Summer time.
· Compatible.
· Five types of operational pattern (four of solar operation).
· Has automatic recovery which is useful in preventing erroneous operation.
· Solar control means that the sunrise and sunset schedule recorded in the internal memory operate the ON/OFF operations.

Part Number
H4KV-DSA-R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,913.00

฿ 5,062.12

TIMER/CALENDER 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Time switch Display method Liquid Crystal Mounting Method DIN rail/Surface mount
Time specifications(s) -99 min – +99 min Power Supply Voltage AC-dedicated Output Method Relay
Representative Standard PSE Dimension vertical(mm) 112 Dimension width(mm) 50
Dimension depth(mm) 75 Rated power supply voltage(V) AC100 to 200 Contact Configuration 1c

Please check the type/dimensions/specifications of the part H4KV-DSA-R in the Solar Time Switch H4KV series.