(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A safety relay capable of 10-A high capacity switching.
[Features]
· A relay with forcibly guided contact (EN50205/Class A VDE certified.)
· Supports the CE marking of machinery (machinery directive.)
· · Helps avoid hazardous machine status when used as part of an interlocking circuit.
· Top surface connection and back surface connection sockets are available.
[Applications]
· Ideal for locations such as work sites where safety measures are required.
Classification | Number Of Poles | Contact Configuration | Rated Voltage | Format |
---|---|---|---|---|
Standard Type | 6 poles | 4 a 2 b | 24 V DC | Model G7S-4A2B-E |
3 a 3 b | Model G7S-3A3B-E |
G7S-4A2B-E/G7S-3A3B-E external appearance
G7S-4A2B-E/G7S-3A3B-E dimensional drawings, Units: mm
G7S-4A2B-E terminal layout / internal schematics
G7S-3A3B-E terminal layout / internal schematics
Mounting hole dimensions, Units: mm
Rated Voltage | Rated Current (mA) | Coil Resistance (Ω) | Maximum Continuous Allowable Voltage (V) | Power Consumption (W) |
---|---|---|---|---|
24 V DC | 30 | 800 | 110% | Approx. 0.8 |
Load | Resistive Load | |
---|---|---|
Rated Load | a-Contact | 250 V AC 10 A, 30 V DC 10 A |
b Contact | 250 V AC 6 A, 30 V DC 6 A | |
Rated Carry Current | a-Contact | 10 A |
b Contact | 6 A | |
Max. Contact Voltage Value | 250 V AC, 30 V DC | |
Max. Contact Current Value | a-Contact | 10 A |
b Contact | 6 A |
Contact Resistance *1 | 100 mΩ max. | |
---|---|---|
Operating Time *2 | 50 ms max. | |
Recovery Time *2 | 50 ms max. | |
Operating Voltage | 80% max. relative to rated voltage | |
Release Voltage | 10% min. relative to rated voltage | |
Maximum Switching Frequency | Mechanical | 18,000 operations/hr |
Rated Load | 1,800 operations/hr | |
Insulation Resistance *3 | 100 MΩ min. | |
Dielectric Strength *4 *5 | Between coil and contacts (between coil and pole 3 or coil and pole 4): 4,000 VAC, 50/60 Hz for 1 min Between coil and contacts (other than the above): 2,500 VAC, 50/60 Hz for 1 min Between different poles (between pole 1, 3, or 5 and pole 2, 4, or 6): 4,000 VAC, 50/60 Hz for 1 min Between different poles (other than the above): 2,500 VAC, 50/60 Hz for 1 min Between contacts of same polarity: 1,500 VAC, 50/60 Hz for 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |
Shock | Durability | 1,000 m/s2 |
Malfunction | 100 m/s2 | |
Durability *6 | Mechanical | 10,000,000 operations min. (switching frequency 18,000 operations/hr) |
Electrical | 100,000 operations min. (at 1,800 operations/hr under rated load) | |
Inductive Load Switching Performance *7 (IEC60947-5-1) | a-Contact | AC15 240 V AC 5 A DC13 24 V DC 2 A |
b Contact | AC15 240 V AC 3 A DC13 24 V DC 2 A | |
Failure Rate (P Level) (Reference Value *8) | 5 V DC 1 mA | |
Ambient Operating Temperature | -25 to +70°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight | Approx. 65 g |
*1. Measurement conditions: 5 V DC, 10 mA, voltage drop method.
*2. Measurement conditions: rated voltage operation. Ambient temperature conditions: +23°C. Bounce time not included.
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. When using a P7S socket, the dielectric strength between coil contacts/different poles is 2,000 V AC, 50/60 Hz for 1 min.
*5. The coil refers to terminals 0-1, pole 1 refers to terminals 13−14, pole 2 refers to terminals 23−24, pole 3 refers to terminals 33−34, pole 4 refers to terminals 41−42 or 43−44, pole 5 refers to terminals 51−52, and pole 6 refers to terminals 61−62.
*6. The durability is for an ambient temperature of 15 to +35°C and an ambient humidity of 25% to 75% RH.
*7. AC15: cosφ = 0.3 mm, DC13: L/R = 96 ms inductive load.
*8. This value is based on a switching frequency of 60 operations/min.
Part Number |
---|
G7S-3A3B-E DC24 |
G7S-4A2B-E DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact Configuration |
---|---|---|---|---|---|---|---|
฿ 1,039.00 ฿ 877.96 | RELAY | 1 Piece(s) | Same day | - | [Other] 3a3b | ||
฿ 1,039.00 ฿ 877.96 | RELAY | 1 Piece(s) | 3 Day(s) | 10 | [Other] 4a2b |
Loading...
Application | Safety relay | Latch function | NA | Terminal shape | Socket / plug-in |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 6 | Coil rated voltage (DC)(V) | 24 | Representative Standard | UL / CSA |
Dimension height(mm) | 37 | Dimension width(mm) | 22.5 | Dimension depth(mm) | 58 |
Classification | Standard Type | Note | Dangerous situations in and around the machinery are avoided by the use of an interlock type circuit configuration. |
How can we improve?
How can we improve?