Power Relay G2RL

Caution
Product Description
A low-profile power relay with a height of just 15.7 mm, enabling it to be incorporated into small-sized equipment.
[Features]
· 1-pole, 2-pole and high-capacity types are available.
· High sensitivity with a power consumption of 400 mW.
· A highly insulated type with an impact withstand voltage of 10 kV and a minimum 8 mm insulation distance between the coil and contacts.
· Ambient operating temperature of -40 to 85°C.
· Complies with VDE standards as standard.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
Power Relay G2RL Specifications

G2RL external appearance

G2RL-1 composition

G2RL-1 dimensional drawing, Units: mm
*Average dimensions.

G2RL-1 PCB processing dimensional drawing

G2RL-1 terminal layout/schematics
There is no coil polarity.

G2RL-1A-E composition

G2RL-1A-E dimensional drawing, Units: mm
*Average dimensions.

G2RL-1A-E PCB processing dimensional drawing

G2RL-1A-E terminal layout/schematics
There is no coil polarity.

Reference data: Ambient temperature and maximum allowable voltage
Note: The maximum allowable voltage is the maximum voltage that can be applied to a relay coil.
| Classification | Standard Type | High Capacity Type | |||
|---|---|---|---|---|---|
| Number of Contacts | 1 Pole | 2 Pole | 1 Pole | ||
| Items | Contact Resistance *1 | 100 mΩ or Less | |||
| Turn-ON Time | 15 ms or Less | ||||
| Turn-OFF Time | 5 ms or Less | ||||
| Maximum Switching Frequency | Mechanical | 18,000 Times/h | |||
| Rated Load | 1,800 Times/h | ||||
| Insulation Resistance *2 | 1,000 MΩ or More | ||||
| Withstand Voltage | Between Coil and Contact | 5,000 V AC 50/60 Hz 1 min | |||
| Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz 1 min | ||||
| Between Contacts of Different Polarities | - | 2,500 V AC 50/60 Hz 1 min | - | ||
| Insulation Distance | Between Coil and Contact | Space: 8 mm, Creepage: 8 mm | |||
| Impulse Withstand Voltage | 10 kV (1.2 × 50 μs) | ||||
| Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |||
| Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | ||||
| Shock / Impact | Durability | 1,000 m/s2 | |||
| Malfunction | Energized: 100 m/s2, Non-Energized: 100 m/s2 | ||||
| Durability | Mechanical | 20,000,000 Times or More (Switching Frequency: 18,000 Times/h) | |||
| Electrical *3 (Resistance Load) | Model: G2RL-1A : 250 V AC 10 A, 100,000 Times : 24 V DC 10 A, 30,000 Times Model G2RL-1 : 250 V AC 10 A, 50,000 Times : 24 V DC 10 A, 30,000 Times | Model: G2RL-2A : 250 V AC 5 A, 100,000 Times : 24 V DC 5 A, 30,000 Times Model G2RL-2 : 250 V AC 5 A, 50,000 Times : 24 V DC 5 A, 30,000 Times | Model: G2RL-1A-E(-ASI) : 250 V AC 16 A, 50,000 Times : 24 V DC 16 A, 30,000 Times Model G2RL-1-E : 250 V AC 16 A, 30,000 Times : 24 V DC 16 A, 30,000 Times | ||
| Ambient Operating Temperature | -40 to +85°C (Assuming No Freezing or Condensation) | ||||
| Operating Ambient Humidity | 5 to 85% RH | ||||
| Weight | Approx. 12 g | ||||
Note: The above values are the initial default values.
- *1. Measurement conditions: 5 V DC 1 A, voltage drop method.
- *2. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter.
- *3 Switching frequency: 1,800 Times/h
- *Refer to the catalog for specifications other than those above.