1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VVC Highly Flame-Retardant NEC Standard Cable (Unshielded)

VVC Highly Flame-Retardant NEC Standard Cable (Unshielded)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 74.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for wiring of electrical and electronic equipment subject to the UL (AWM), NFPA (70, 79) standards (unshielded type).

[Features]
▪ Approved by UL (AWM), NFPA (70, 79) standards.
· Flame retardancy UL: VW-1, CL2, CL3.
· High-density braid shielding.

 
Part Number
2464-CL3VVC-AWG20-2-1
2464-CL3VVC-AWG20-2-2
2464-CL3VVC-AWG20-2-3
2464-CL3VVC-AWG20-2-4
2464-CL3VVC-AWG20-2-5
2464-CL3VVC-AWG20-2-6
2464-CL3VVC-AWG20-2-7
2464-CL3VVC-AWG20-2-8
2464-CL3VVC-AWG20-2-9
2464-CL3VVC-AWG20-2-10
2464-CL3VVC-AWG20-2-11
2464-CL3VVC-AWG20-2-12
2464-CL3VVC-AWG20-2-13
2464-CL3VVC-AWG20-2-14
2464-CL3VVC-AWG20-2-15
2464-CL3VVC-AWG20-2-16
2464-CL3VVC-AWG20-2-17
2464-CL3VVC-AWG20-2-18
2464-CL3VVC-AWG20-2-19
2464-CL3VVC-AWG20-2-20
2464-CL3VVC-AWG20-2-21
2464-CL3VVC-AWG20-2-22
2464-CL3VVC-AWG20-2-23
2464-CL3VVC-AWG20-2-24
2464-CL3VVC-AWG20-2-25
2464-CL3VVC-AWG20-2-26
2464-CL3VVC-AWG20-2-27
2464-CL3VVC-AWG20-2-28
2464-CL3VVC-AWG20-2-29
2464-CL3VVC-AWG20-2-30
2464-CL3VVC-AWG20-2-31
2464-CL3VVC-AWG20-2-32
2464-CL3VVC-AWG20-2-33
2464-CL3VVC-AWG20-2-34
2464-CL3VVC-AWG20-2-35
2464-CL3VVC-AWG20-2-36
2464-CL3VVC-AWG20-2-37
2464-CL3VVC-AWG20-2-38
2464-CL3VVC-AWG20-2-39
2464-CL3VVC-AWG20-2-40
2464-CL3VVC-AWG20-2-41
2464-CL3VVC-AWG20-2-42
2464-CL3VVC-AWG20-2-43
2464-CL3VVC-AWG20-2-44
2464-CL3VVC-AWG20-2-45
2464-CL3VVC-AWG20-2-46
2464-CL3VVC-AWG20-2-47
2464-CL3VVC-AWG20-2-48
2464-CL3VVC-AWG20-2-49
2464-CL3VVC-AWG20-2-50
2464-CL3VVC-AWG20-2-51
2464-CL3VVC-AWG20-2-52
2464-CL3VVC-AWG20-2-53
2464-CL3VVC-AWG20-2-54
2464-CL3VVC-AWG20-2-55
2464-CL3VVC-AWG20-2-56
2464-CL3VVC-AWG20-2-57
2464-CL3VVC-AWG20-2-58
2464-CL3VVC-AWG20-2-59
2464-CL3VVC-AWG20-2-60
2464-CL3VVC-AWG20-2-61
2464-CL3VVC-AWG20-2-62
2464-CL3VVC-AWG20-2-63
2464-CL3VVC-AWG20-2-64
2464-CL3VVC-AWG20-2-65
2464-CL3VVC-AWG20-2-66
2464-CL3VVC-AWG20-2-67
2464-CL3VVC-AWG20-2-68
2464-CL3VVC-AWG20-2-69
2464-CL3VVC-AWG20-2-70
2464-CL3VVC-AWG20-2-71
2464-CL3VVC-AWG20-2-72
2464-CL3VVC-AWG20-2-73
2464-CL3VVC-AWG20-2-74
2464-CL3VVC-AWG20-2-75
2464-CL3VVC-AWG20-2-76
2464-CL3VVC-AWG20-2-77
2464-CL3VVC-AWG20-2-78
2464-CL3VVC-AWG20-2-79
2464-CL3VVC-AWG20-2-80
2464-CL3VVC-AWG20-2-81
2464-CL3VVC-AWG20-2-82
2464-CL3VVC-AWG20-2-83
2464-CL3VVC-AWG20-2-84
2464-CL3VVC-AWG20-2-85
2464-CL3VVC-AWG20-2-86
2464-CL3VVC-AWG20-2-87
2464-CL3VVC-AWG20-2-88
2464-CL3VVC-AWG20-2-89
2464-CL3VVC-AWG20-2-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Insulation body outer diameter
(mm)

฿ 100.65

CABLE 1 Piece(s) 3 Day(s) 12025.521/0.181.87

฿ 208.22

CABLE 1 Piece(s) Available 3 Day(s) 22025.521/0.181.87

฿ 262.17

CABLE 1 Piece(s) 3 Day(s) 32025.521/0.181.87

฿ 309.21

CABLE 1 Piece(s) 3 Day(s) 42025.521/0.181.87

฿ 356.25

CABLE 1 Piece(s) 3 Day(s) 52025.521/0.181.87

฿ 403.28

CABLE 1 Piece(s) 3 Day(s) 62025.521/0.181.87

฿ 450.32

CABLE 1 Piece(s) 3 Day(s) 72025.521/0.181.87

฿ 497.37

CABLE 1 Piece(s) 3 Day(s) 82025.521/0.181.87

฿ 544.41

CABLE 1 Piece(s) 3 Day(s) 92025.521/0.181.87

฿ 591.44

CABLE 1 Piece(s) 3 Day(s) 102025.521/0.181.87

฿ 638.48

CABLE 1 Piece(s) 3 Day(s) 112025.521/0.181.87

฿ 685.52

CABLE 1 Piece(s) 3 Day(s) 122025.521/0.181.87

฿ 732.55

CABLE 1 Piece(s) 3 Day(s) 132025.521/0.181.87

฿ 779.59

CABLE 1 Piece(s) 3 Day(s) 142025.521/0.181.87

฿ 826.63

CABLE 1 Piece(s) 3 Day(s) 152025.521/0.181.87

฿ 873.67

CABLE 1 Piece(s) 3 Day(s) 162025.521/0.181.87

฿ 920.70

CABLE 1 Piece(s) 3 Day(s) 172025.521/0.181.87

฿ 967.74

CABLE 1 Piece(s) 3 Day(s) 182025.521/0.181.87

฿ 1,014.78

CABLE 1 Piece(s) 3 Day(s) 192025.521/0.181.87

฿ 1,061.82

CABLE 1 Piece(s) 3 Day(s) 202025.521/0.181.87

฿ 1,108.85

CABLE 1 Piece(s) 3 Day(s) 212025.521/0.181.87

฿ 1,155.89

CABLE 1 Piece(s) 3 Day(s) 222025.521/0.181.87

฿ 1,202.93

CABLE 1 Piece(s) 3 Day(s) 232025.521/0.181.87

฿ 1,249.97

CABLE 1 Piece(s) 3 Day(s) 242025.521/0.181.87

฿ 1,297.00

CABLE 1 Piece(s) 3 Day(s) 252025.521/0.181.87

฿ 1,344.04

CABLE 1 Piece(s) 3 Day(s) 262025.521/0.181.87

฿ 1,391.08

CABLE 1 Piece(s) 3 Day(s) 272025.521/0.181.87

฿ 1,438.12

CABLE 1 Piece(s) 3 Day(s) 282025.521/0.181.87

฿ 1,485.15

CABLE 1 Piece(s) 3 Day(s) 292025.521/0.181.87

฿ 1,532.19

CABLE 1 Piece(s) 3 Day(s) 302025.521/0.181.87

฿ 1,579.23

CABLE 1 Piece(s) 3 Day(s) 312025.521/0.181.87

฿ 1,626.27

CABLE 1 Piece(s) 3 Day(s) 322025.521/0.181.87

฿ 1,673.30

CABLE 1 Piece(s) 3 Day(s) 332025.521/0.181.87

฿ 1,720.35

CABLE 1 Piece(s) 3 Day(s) 342025.521/0.181.87

฿ 1,767.39

CABLE 1 Piece(s) 3 Day(s) 352025.521/0.181.87

฿ 1,814.42

CABLE 1 Piece(s) 3 Day(s) 362025.521/0.181.87

฿ 1,861.46

CABLE 1 Piece(s) 3 Day(s) 372025.521/0.181.87

฿ 1,908.50

CABLE 1 Piece(s) 3 Day(s) 382025.521/0.181.87

฿ 1,955.54

CABLE 1 Piece(s) 3 Day(s) 392025.521/0.181.87

฿ 2,002.57

CABLE 1 Piece(s) 3 Day(s) 402025.521/0.181.87

฿ 2,049.61

CABLE 1 Piece(s) 3 Day(s) 412025.521/0.181.87

฿ 2,096.65

CABLE 1 Piece(s) 3 Day(s) 422025.521/0.181.87

฿ 2,143.69

CABLE 1 Piece(s) 3 Day(s) 432025.521/0.181.87

฿ 2,190.72

CABLE 1 Piece(s) 3 Day(s) 442025.521/0.181.87

฿ 2,237.76

CABLE 1 Piece(s) 3 Day(s) 452025.521/0.181.87

฿ 2,284.80

CABLE 1 Piece(s) 3 Day(s) 462025.521/0.181.87

฿ 2,331.84

CABLE 1 Piece(s) 3 Day(s) 472025.521/0.181.87

฿ 2,378.87

CABLE 1 Piece(s) 3 Day(s) 482025.521/0.181.87

฿ 2,425.91

CABLE 1 Piece(s) 3 Day(s) 492025.521/0.181.87

฿ 2,201.58

CABLE 1 Piece(s) 3 Day(s) 502025.521/0.181.87

฿ 2,243.19

CABLE 1 Piece(s) 3 Day(s) 512025.521/0.181.87

฿ 2,284.80

CABLE 1 Piece(s) 3 Day(s) 522025.521/0.181.87

฿ 2,326.41

CABLE 1 Piece(s) 3 Day(s) 532025.521/0.181.87

฿ 2,368.02

CABLE 1 Piece(s) 3 Day(s) 542025.521/0.181.87

฿ 2,409.62

CABLE 1 Piece(s) 3 Day(s) 552025.521/0.181.87

฿ 2,451.24

CABLE 1 Piece(s) 3 Day(s) 562025.521/0.181.87

฿ 2,492.85

CABLE 1 Piece(s) 3 Day(s) 572025.521/0.181.87

฿ 2,534.46

CABLE 1 Piece(s) 3 Day(s) 582025.521/0.181.87

฿ 2,576.07

CABLE 1 Piece(s) 3 Day(s) 592025.521/0.181.87

฿ 2,617.68

CABLE 1 Piece(s) 3 Day(s) 602025.521/0.181.87

฿ 2,659.29

CABLE 1 Piece(s) 3 Day(s) 612025.521/0.181.87

฿ 2,700.91

CABLE 1 Piece(s) 3 Day(s) 622025.521/0.181.87

฿ 2,742.52

CABLE 1 Piece(s) 3 Day(s) 632025.521/0.181.87

฿ 2,784.12

CABLE 1 Piece(s) 3 Day(s) 642025.521/0.181.87

฿ 2,825.73

CABLE 1 Piece(s) 3 Day(s) 652025.521/0.181.87

฿ 2,867.34

CABLE 1 Piece(s) 3 Day(s) 662025.521/0.181.87

฿ 2,908.95

CABLE 1 Piece(s) 3 Day(s) 672025.521/0.181.87

฿ 2,950.56

CABLE 1 Piece(s) 3 Day(s) 682025.521/0.181.87

฿ 2,992.18

CABLE 1 Piece(s) 3 Day(s) 692025.521/0.181.87

฿ 3,033.79

CABLE 1 Piece(s) 3 Day(s) 702025.521/0.181.87

฿ 3,075.40

CABLE 1 Piece(s) 3 Day(s) 712025.521/0.181.87

฿ 3,117.01

CABLE 1 Piece(s) 3 Day(s) 722025.521/0.181.87

฿ 3,158.61

CABLE 1 Piece(s) 3 Day(s) 732025.521/0.181.87

฿ 3,200.22

CABLE 1 Piece(s) 3 Day(s) 742025.521/0.181.87

฿ 3,241.83

CABLE 1 Piece(s) 3 Day(s) 752025.521/0.181.87

฿ 3,283.45

CABLE 1 Piece(s) 3 Day(s) 762025.521/0.181.87

฿ 3,325.06

CABLE 1 Piece(s) 3 Day(s) 772025.521/0.181.87

฿ 3,366.67

CABLE 1 Piece(s) 3 Day(s) 782025.521/0.181.87

฿ 3,408.28

CABLE 1 Piece(s) 3 Day(s) 792025.521/0.181.87

฿ 3,449.89

CABLE 1 Piece(s) 3 Day(s) 802025.521/0.181.87

฿ 3,491.49

CABLE 1 Piece(s) 3 Day(s) 812025.521/0.181.87

฿ 3,533.10

CABLE 1 Piece(s) 3 Day(s) 822025.521/0.181.87

฿ 3,574.72

CABLE 1 Piece(s) 3 Day(s) 832025.521/0.181.87

฿ 3,616.33

CABLE 1 Piece(s) 3 Day(s) 842025.521/0.181.87

฿ 3,657.94

CABLE 1 Piece(s) 3 Day(s) 852025.521/0.181.87

฿ 3,699.55

CABLE 1 Piece(s) 3 Day(s) 862025.521/0.181.87

฿ 3,741.16

CABLE 1 Piece(s) 3 Day(s) 872025.521/0.181.87

฿ 3,782.77

CABLE 1 Piece(s) 3 Day(s) 882025.521/0.181.87

฿ 3,824.39

CABLE 1 Piece(s) 3 Day(s) 892025.521/0.181.87

฿ 3,865.99

CABLE 1 Piece(s) 3 Day(s) 902025.521/0.181.87

Loading...

Basic Information

Rated Voltage 300V Shield NA Properties Heat-Resistance
Representative Standard UL Sheath (outer coating) color Gray Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride)