1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker EW Series EAM (32AF/50AF)

G-TWIN Breaker EW Series EAM (32AF/50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Earth leakage circuit breaker for motor protection (ELB).
· An ELB that combines overload protection for induction motors and over-current protection for electric wires.
· EAM series product with a rated current of 50A or less.

Part Number
EW32EAM-3P004BSALE
EW32EAM-3P004B4B
EW32EAM-3P004CSALE
EW32EAM-3P004C4B
EW32EAM-3P005BSALE
EW32EAM-3P005B4B
EW32EAM-3P005CSALE
EW32EAM-3P005C4B
EW32EAM-3P008BSALE
EW32EAM-3P008B4B
EW32EAM-3P008B 4BSALE
EW32EAM-3P008CSALE
EW32EAM-3P008C4B
EW32EAM-3P010BSALE
EW32EAM-3P010B4B
EW32EAM-3P010B 4BSALE
EW32EAM-3P010CSALE
EW32EAM-3P010C4B
EW32EAM-3P016BSALE
EW32EAM-3P016B4B
EW32EAM-3P016B 4BSALE
EW32EAM-3P016CSALE
EW32EAM-3P016C4B
EW32EAM-3P024BSALE
EW32EAM-3P024B4B
EW32EAM-3P024B 4BSALE
EW32EAM-3P024CSALE
EW32EAM-3P024C4B
EW32EAM-3P032BSALE
EW32EAM-3P032B4B
EW32EAM-3P032B 4BSALE
EW32EAM-3P032CSALE
EW32EAM-3P032C4B
EW32EAM-3P1P4BSALE
EW32EAM-3P1P4B4B
EW32EAM-3P1P4B 4BSALE
EW32EAM-3P1P4CSALE
EW32EAM-3P1P4C4B
EW32EAM-3P2P6BSALE
EW32EAM-3P2P6B4B
EW32EAM-3P2P6CSALE
EW32EAM-3P2P6C4B
EW50EAM-3P045BSALE
EW50EAM-3P045B4B
EW50EAM-3P045KSALE
EW50EAM-3P045K4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 400 V
(kA)
Rated Current
(A)
rate sensitivity current
(mA)
Rated block capacity AC 230 V
(kA)

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/14302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/14302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/141002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/141002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/15302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/15302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/151002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/151002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/18302.5/2

฿ 4,866.67

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/18302.5/2

฿ 5,681.66

฿ 4,261.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/18302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/181002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/181002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/110302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/110302.5/2

฿ 5,488.34

฿ 4,116.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/110302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/1101002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/1101002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/116302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/116302.5/2

฿ 5,488.34

฿ 4,116.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/116302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/1161002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/1161002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/124302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/124302.5/2

฿ 5,488.34

฿ 4,116.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/124302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/1241002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/1241002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/132302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/132302.5/2

฿ 5,488.34

฿ 4,116.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/132302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/1321002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/1321002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/11.4302.5/2

฿ 4,866.67

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/11.4302.5/2

฿ 5,681.66

฿ 4,261.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/11.4302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/11.41002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/11.41002.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/12.6302.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/12.6302.5/2

฿ 7,620.00

฿ 5,715.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF1.5/12.61002.5/2

฿ 5,018.34

CIRCIT BRAEAKER 1 Piece(s) Quote 32AF1.5/12.61002.5/2

฿ 8,886.67

฿ 6,665.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF2.5/245305/3

฿ 6,126.67

CIRCIT BRAEAKER 1 Piece(s) Quote 50AF2.5/245305/3

฿ 8,886.67

฿ 6,665.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF2.5/245100/200/5005/3

฿ 6,126.67

CIRCIT BRAEAKER 1 Piece(s) Quote 50AF2.5/245100/200/5005/3

Loading...

  1. 1

Basic Information

Number of Poles 3 Dimension height(mm) 100 Dimension width(mm) 75
Dimension depth(mm) 84 Specifications Standard product