(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A command switch 60 mm high (except the control section) to match the DEPTH60 series of breakers and automatic earth leakage breakers for power distribution boards.
· Easy one-touch installation on the connection mounts of power distribution board breakers.
· Push-button switch (momentary type).
· Selector s witch (2 and 3-notch parts: Manual return).
· Terminals collected to one side for easy mounting.
· The knob can be turned 45o at a time, allowing for vertical and left/right horizontal mounting.
Part Number |
---|
AS22F0R-02B |
AS22F0R-11B |
AS22F0R-11G |
AS22F0R-11R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Button color | Contact Configuration |
---|---|---|---|---|---|---|---|
฿ 1,450.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Black | 2b | ||
฿ 1,450.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Black | 1a / 1b | ||
฿ 1,450.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Green | 1a / 1b | ||
฿ 1,450.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [Red] Red | 1a / 1b |
Loading...
Mounting Hole | NA | Shape | Oval Types | Type | Push Button |
---|---|---|---|---|---|
Push button operation | Momentary | Terminal shape | Screw terminal | Guard included | NA |
Dimension depth(mm) | 78 | Protection function (environmentally resistant) | NA | Dimension width(mm) | 50 |
Dimension vertical(mm) | 100 | Specifications | Mounting Plate for Shared Type Distribution Board Breakers | Button dimension(mm) | φ24 |
Current Capacity at VDC 24(A) | 6 |
How can we improve?
How can we improve?