1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Electromagnetic Contact (HN46AP-2L1)

CIRCIT BRAEAKER

Vacuum Electromagnetic Contact (HN46AP-2L1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reliability improved by adopting super magnet with IC

[Features]
· And shared AC and DC operating voltage.
· Reliability improved by using electronic control (coil burnout due to voltage fluctuations, no contact welding).
· Power consumption has been significantly reduced.
· Equipped with a low surge type valve.
· 3/6kV is commonly used.
· Small size, lightweight for smaller cubicles.
· IEC BS and AS standards.

Part Number
HN46AP-2L1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Operating method/Operating specifications Stationary method Rating specifications current
(A)
Operating voltage
(V)
Fuse holder types

฿ 163,241.67

CIRCIT BRAEAKER 1 Piece(s) Quote 346386274LatchingFixed Type200AC100/110, DC100/110 (both closed and opened circuits)No fuse holder (fixed, no short circuit bar)

Loading...

  1. 1

Basic Information

Operating Method Irreversible form Number of Poles 3 Auxiliary Contact 3a3b

Please check the type/dimensions/specifications of the part HN46AP-2L1 in the Vacuum Electromagnetic Contact series.

Products with similar specification

Part Number
HN46AH-2L2A
HN46AH-2L2B
HN46AH-2L2C
HN46AP-2L2
HN46AP-4L1
HN46AP-4L2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Operating method/Operating specifications Stationary method Rating specifications current
(A)
Operating voltage
(V)
Fuse holder types

฿ 319,730.00

1 Piece(s) Quote 536484.5849.5LatchingHook type (CW, with bushing)200AC200/220, DC200/220 (both closed and opened circuits)Holder for HF337E/3/5~10, holder for HF337E/6/5~10, holder for HF338E/3/20~100, holder for HF338E/6/20~30

฿ 319,730.00

1 Piece(s) Quote 536484.5849.5LatchingHook type (CW, with bushing)200AC200/220, DC200/220 (both closed and opened circuits)Holder for HF338E/3/150~200, holder for HF338E/6/40~200

฿ 296,088.33

1 Piece(s) Quote 536484.5849.5LatchingHook type (CW, with bushing)200AC200/220, DC200/220 (both closed and opened circuits)Holder for JB-3/50~200, holder for JB-6/20~50

฿ 163,241.67

1 Piece(s) Quote 346386274LatchingFixed Type200AC200/220, DC200/220 (both closed and opened circuits)No fuse holder (fixed, no short circuit bar)

฿ 220,658.33

1 Piece(s) Quote 346386274LatchingFixed Type400AC100/110, DC100/110 (both closed and opened circuits)No fuse holder (fixed, no short circuit bar)

฿ 220,658.33

1 Piece(s) Quote 346386274LatchingFixed Type400AC200/220, DC200/220 (both closed and opened circuits)No fuse holder (fixed, no short circuit bar)