Low-Voltage Current-Limiting Fuse, CR Series Super-Rapid Fuse

Brand :
FUJI_ELECTRIC

Caution

    Product Description

    The small terminal can be installed and removed easily.

    [Features]
    · Total blocking l2t is small.
    · Protection of the semiconductor elements is more reliable.
    • Small and easy to handle.
    • Comes with a small, easy-to-install L-shaped terminal.
    • A single unit will work for products rated up to 450 A.
    • High breaking capacity: The breaking currents are 125 VAC, 100 kA (symmetrical values).
    • Capable of withstanding repeated currents.
    • The fuse element is constructed so that it can easily withstand load currents that come with significant current fluctuations.
    • A blowout indicator switch and micro switch (1c contact) can be installed.
    • UL standard certified products are also available.
    • UL standard certified products are available for products of certain ratings.
    • Fuse holders are also available.
    • Enables embedded equipment to be more compact.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat