(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• The "Fuji G Model High Cut" fuse switch was developed with the aim of being used as a service entrance switch and main switch in public housing and other mid-to-high-rise apartment buildings, as well as used as a new type of power switch to replace the conventional combination of a knife switch and a tube-shaped fuse.
• The dimensions after installation are small.
• The charger is not exposed.
• All places touched by the hands are made from insulating materials, so there is no risk of electric shock.
• Using the included terminal cover (optional), the unit can be installed directly without modifications, and can be used in its enclosed form.
• Comes with a display window.
• The attachment of the fuse link can be visually confirmed via the display window.
• Fuse replacement is safe.
• Safety provided because the fuse link is always replaced when disconnected from the power supply.
• Comes with sealing holes and lock.
• Switches 1.5 times the rated current.
• In circuits of up to 250 V, capable of switching currents up 1.5 times the rating.
Part Number |
---|
BPM12060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | Frame size (current) (A) | Circuit Configuration | Terminal shape | Dimension (vertical) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,173.34 | FUSE OPTION/ACCESSORIES | 1 Piece(s) | 90 Day(s) | 60 | 100A | 1φ3 | Blade type | 400 | 155 | 106 |
Loading...
Rated Voltage(V) | AC250 | Breaking capacity(kA) | 35 | Lead Wire | NA |
---|---|---|---|---|---|
Fuse size | Other |
Please check the type/dimensions/specifications of the part BPM12060 in the Low-Voltage Current-Limiting Fuse, G Series, High Cut BPM series.
Part Number |
---|
BPB125-1A |
BPB150-1A |
BPB200-1A |
BPM12075 |
BPM12100 |
BPM13060 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Current (A) | Frame size (current) (A) | Circuit Configuration | Terminal shape | Dimension (vertical) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 930.00 | 1 Piece(s) | 90 Day(s) | 125 | - | - | - | 120 | 25 | 31 | ||
฿ 930.00 | 1 Piece(s) | 90 Day(s) | 150 | - | - | - | 120 | 25 | 31 | ||
฿ 1,288.33 | 1 Piece(s) | 90 Day(s) | 200 | - | - | - | 120 | 25 | 45 | ||
฿ 10,173.34 | 1 Piece(s) | 90 Day(s) | 75 | 100A | 1φ3 | Blade type | 400 | 155 | 106 | ||
฿ 10,173.34 | 1 Piece(s) | 90 Day(s) | 100 | 100A | 1φ3 | Blade type | 400 | 155 | 106 | ||
฿ 11,210.00 | 1 Piece(s) | 90 Day(s) | 60 | 100A | 3φ3W | Blade type | 400 | 155 | 106 |
How can we improve?
How can we improve?