1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Command Switch Series, Rocker Switch, AG22/23 Type (AG23-RL1W2E3-1)

PUSH-BUTTON SWITCH

Square Command Switch Series, Rocker Switch, AG22/23 Type (AG23-RL1W2E3-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Gold-plated contacts and a sliding construction allows for use at 5V/1mA.
· Rocker switch.

Part Number
AG23-RL1W2E3-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotch number Lamp working voltage
(V)
Illumination color Color specification Mounting Direction

฿ 1,380.00

PUSH-BUTTON SWITCH 1 Piece(s) 90 Day(s) 3DC24Milk WhiteGrayHorizontal

Loading...

  1. 1

Basic Information

Shape Silique type Mounting Hole Square Hole Illumination Available
With key NA Protection function (environmentally resistant) Available Dimension vertical(mm) 32
Dimension width(mm) 25 Dimension depth(mm) 61.5

Please check the type/dimensions/specifications of the part AG23-RL1W2E3-1 in the Square Command Switch Series, Rocker Switch, AG22/23 Type series.

Products with similar specification

Part Number
AG23-RL1G2E-2T
AG23-RL1GW2E3-2T
AG23-RL1GW2E3-2TB
AG23-RL1WG2E3-2TB
AG23-RL2W1E3-1
AG23-RL2W1E3-1TB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNotch number Lamp working voltage
(V)
Illumination color Color specification Mounting Direction

฿ 1,483.33

1 Piece(s) 45 Day(s) 3AC/DC24GreenGrayVertical

฿ 1,548.33

1 Piece(s) 90 Day(s) 3DC24Green, milk whiteGrayVertical

฿ 1,548.33

1 Piece(s) 90 Day(s) 3DC24Green, milk whiteBlackVertical

฿ 1,548.33

1 Piece(s) 90 Day(s) 3DC24Green, milk whiteBlackVertical

฿ 1,255.00

1 Piece(s) 90 Day(s) 2DC24Milk WhiteGrayHorizontal

฿ 1,255.00

1 Piece(s) 90 Day(s) 2DC24Milk WhiteBlackVertical