1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 Series, AF16 Type, Selector Switch (Part Number)

COMMAND SWITCHES

ø16 Series, AF16 Type, Selector Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,093.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Integrated control and contacts for reduced panel depth.
· Key type selector switch.

Part Number
AF16JT-3EC2E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Mounting Hole With key Notch number Dimension width
(mm)
Dimension depth
(mm)
Contact configuration 1 per direction Operating part shape Recovery Method Knob / cap color Key removal position Key type Notch angle
(°C)

฿ 1,600.00

COMMAND SWITCHES 1 Piece(s) 60 Day(s) 10Keylock switchElongated[Other] 19.2x24.2Available32856.42PDTRectangular key typeManual-CenterE45

Loading...

  1. 1

Basic Information

Illumination NA Terminal shape Tab and solder terminal Protection function (environmentally resistant) Available
Representative Standard CE / UL / cUL / TUV / CSA Dimension vertical(mm) 22 Model Class Thin

Please check the type/dimensions/specifications of the part AF16JT-3EC2E in the ø16 Series, AF16 Type, Selector Switch series.

Products with similar specification

Part Number
AF16JR-0AC1D
AF16JR-0AC1E
AF16JR-0AC1F
AF16JT-3EC2F
AF16JT-3FC2A
AF16JT-3FC2B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Shape Mounting Hole With key Notch number Dimension width
(mm)
Dimension depth
(mm)
Contact configuration 1 per direction Operating part shape Recovery Method Knob / cap color Key removal position Key type Notch angle
(°C)

฿ 1,488.33

1 Piece(s) 60 Day(s) 10Keylock switchRound[Other] φ 19.2Available22256.4SPDTRound key typeSpring-LeftD90

฿ 1,488.33

1 Piece(s) 60 Day(s) 10Keylock switchRound[Other] φ 19.2Available22256.4SPDTRound key typeSpring-LeftE90

฿ 1,488.33

1 Piece(s) 60 Day(s) 10Keylock switchRound[Other] φ 19.2Available22256.4SPDTRound key typeSpring-LeftF90

฿ 1,600.00

1 Piece(s) 60 Day(s) 10Keylock switchElongated[Other] 19.2x24.2Available32856.42PDTRectangular key typeManual-CenterF45

฿ 1,600.00

1 Piece(s) 60 Day(s) 10Keylock switchElongated[Other] 19.2x24.2Available32856.42PDTRectangular key typeManual-Center/RightA45

฿ 1,600.00

1 Piece(s) 60 Day(s) 10Keylock switchElongated[Other] 19.2x24.2Available32856.42PDTRectangular key typeManual-Center/RightB45