(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Integrated control and contacts for reduced panel depth.
· Key type selector switch.
Part Number |
---|
AF16JT-2BC2A |
AF16JT-2BC2AZS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | With key | Notch number | Dimension width (mm) | Dimension depth (mm) | Contact configuration 1 per direction | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,753.33 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | - | Keylock switch | Elongated | [Other] 19.2x24.2 | Available | 2 | 28 | 56.4 | 2PDT | Rectangular key type | Manual | - | Left/Right | A | 90 | ||
฿ 2,055.00 | COMMAND SWITCHES | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Elongated | [Other] 19.2x24.2 | Available | 2 | 28 | 56.4 | 2PDT | Rectangular key type | Manual | - | Left/Right | A | 90 |
Loading...
Illumination | NA | Terminal shape | Tab and solder terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Representative Standard | CE / UL / cUL / TUV / CSA | Dimension vertical(mm) | 22 | Model Class | Thin |
How can we improve?
How can we improve?