(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Integrated control and contacts for reduced panel depth.
· Key type selector switch.
Part Number |
---|
AF16JS-6DC2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | With key | Notch number | Dimension width (mm) | Dimension depth (mm) | Contact configuration 1 per direction | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,600.00 | COMMAND SWITCHES | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Square shape | [Other] 19.2x19.2 | Available | 3 | 22 | 56.4 | 2PDT | Square key type | Spring/Manual | - | Right | B | 45 |
Loading...
Illumination | NA | Terminal shape | Tab and solder terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Representative Standard | CE / UL / cUL / TUV / CSA | Dimension vertical(mm) | 22 | Model Class | Thin |
Please check the type/dimensions/specifications of the part AF16JS-6DC2B in the ø16 Series, AF16 Type, Selector Switch series.
Part Number |
---|
AF16JR-0AC1D |
AF16JR-0AC1E |
AF16JR-0AC1F |
AF16JS-6DC2C |
AF16JS-6DC2D |
AF16JS-6DC2E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | With key | Notch number | Dimension width (mm) | Dimension depth (mm) | Contact configuration 1 per direction | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,488.33 | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Round | [Other] φ 19.2 | Available | 2 | 22 | 56.4 | SPDT | Round key type | Spring | - | Left | D | 90 | ||
฿ 1,488.33 | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Round | [Other] φ 19.2 | Available | 2 | 22 | 56.4 | SPDT | Round key type | Spring | - | Left | E | 90 | ||
฿ 1,488.33 | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Round | [Other] φ 19.2 | Available | 2 | 22 | 56.4 | SPDT | Round key type | Spring | - | Left | F | 90 | ||
฿ 1,600.00 | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Square shape | [Other] 19.2x19.2 | Available | 3 | 22 | 56.4 | 2PDT | Square key type | Spring/Manual | - | Right | C | 45 | ||
฿ 1,600.00 | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Square shape | [Other] 19.2x19.2 | Available | 3 | 22 | 56.4 | 2PDT | Square key type | Spring/Manual | - | Right | D | 45 | ||
฿ 1,600.00 | 1 Piece(s) | 60 Day(s) | 10 | Keylock switch | Square shape | [Other] 19.2x19.2 | Available | 3 | 22 | 56.4 | 2PDT | Square key type | Spring/Manual | - | Right | E | 45 |
How can we improve?
How can we improve?