(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Thermal overload relays Quick operating type
- Part number for series including of TR-0NQ, TR-0NQH, TR-0NQH/A, TR-5-1NQ and TR-N3QH.
- Operating characteristics: The operating characteristics of a thermal overload relays represents its tripping time and response current starting from cold or hot state.
- Resistance to vibration and shock: The relays are tested to confirm that the items specified by JEM 1356 are satisfied.
- Auxiliary contact: 1NO+1NC
- Number of Poles: 3
- Switching reset: Automatic reset and Manual Reset
Part Number |
---|
TR-0NQ 1.7A |
TR-0NQ 2.8A |
TR-0NQ 5A |
TR-0NQ 7A |
TR-0NQH 1.4A |
TR-0NQH 2.8A |
TR-0NQH 6A |
TR-0NQH/A 2.8A |
TR-0NQH/A 4A |
TR-0NQH/A 7A |
TR-5-1NQ12A |
TR-5-1NQH12A |
TR-N3QH 24A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size (Shape) | Structure | Reset method | Heat element rating nomination (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,286.66 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 80 | 44 | 59.5 | 0N | For electromagnetic opening/closing device | Manual | 1.7 | ||
฿ 1,286.66 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 80 | 44 | 59.5 | 0N | For electromagnetic opening/closing device | Manual | 2.8 | ||
฿ 1,286.66 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 80 | 44 | 59.5 | 0N | For electromagnetic opening/closing device | Manual | 5 | ||
฿ 1,286.66 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 80 | 44 | 59.5 | 0N | For electromagnetic opening/closing device | Manual | 7 | ||
฿ 1,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 87 | 44 | 72 | 0N | For independent installation | Manual | 1.4 | ||
฿ 1,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 87 | 44 | 72 | 0N | For independent installation | Manual | 2.8 | ||
฿ 1,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 87 | 44 | 72 | 0N | For independent installation | Manual | 6 | ||
฿ 1,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 84 | 44 | 72 | 0N | For independent installation | Automatic | 2.8 | ||
฿ 1,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 84 | 44 | 72 | 0N | For independent installation | Automatic | 4 | ||
฿ 1,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 84 | 44 | 72 | 0N | For independent installation | Automatic | 7 | ||
฿ 1,683.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 80 | 53 | 61.5 | 5-1N | For electromagnetic opening/closing device | Manual | 12 | ||
฿ 1,975.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | CCC | 87 | 53 | 72 | 5-1N | For independent installation | Manual | 12 | ||
฿ 2,983.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | - | 111 | 68 | 109.5 | N3 | For independent installation | Manual | 24 |
Loading...
Type | Thermal relay | Operating Method | Irreversible form | Number of Poles | 3 |
---|---|---|---|---|---|
Auxiliary Contact | 1a1b | Operating properties | Swift Action Type | Number of heat elements(Element) | 3 |
How can we improve?
How can we improve?