(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is optimum for surface control of the control center and for overload detection of transformer secondary side in high voltage receiving equipment.
· It can be embedded by one touch on the panel surface.
· You can adjust the setting current, trip, reset operation from the front.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of heat elements (Element) | Heat element rating nomination (A) |
---|---|---|---|---|---|---|---|
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.1 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.8 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.15 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.24 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.36 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.48 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.64 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 0.95 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 1.4 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 1.7 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 2.2 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 2.8 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.1 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.8 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.15 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.24 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.36 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.48 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.64 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 0.95 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 1.4 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 1.7 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 2.2 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 2.8 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 4 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 5 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 6 | ||
฿ 4,058.34 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 3 | 7 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 4 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 5 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 6 | ||
฿ 3,821.67 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 2 | 7 |
Loading...
Type | Thermal relay | Operating Method | Irreversible form | Number of Poles | 3 |
---|---|---|---|---|---|
Auxiliary Contact | 1a1c | Dimension length(mm) | 76 | Dimension width(mm) | 70 |
Dimension thickness(mm) | 88.3 |
How can we improve?
How can we improve?