Tripolar Solid State Contactor

Caution
- The displayed lead time is the standard lead time for reference. For certain part numbers, lead time may vary due to current material supply conditions. Please confirm the latest lead time with MISUMI before placing an order.
Product Description
[Features]
· 3 to 120A control for three-phase load ON/OFF achieves long service life.
· In addition to DC operations, control circuit specifications include serialize AC operations.
· Two series are available; AC100V-240V and AC200-480V rating specification of the main circuit.
· Built-in varistor and CR circuits protect from surge voltage SSC.
· Ensures stable main circuit operation for fluctuating power supply voltage control, and equipped with a voltage detection function.
· Types with a zero cross circuit that prevent start-up with excessive current inrush on the load circuit have also been added to the series.
· Equipped as standard with an indicating LED (red) that allows the input state of the control voltage to the SSC to be confirmed.
· Auxiliary output module built into the main body.