(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It has been gathered into a plastic case, helping keep its size and weight down.
· Can be used for switch control of DC resistance loads of DC550V360A or less, or DC motor loads of DC220V55kW or less.
· For the main contacts, in addition to 2a contact products, 2a2b contact products equipped with b contacts for dynamic brakes have been serialized.
· Types with the same or greater capacity of the SB-5N type include a super magnet with built-in IC as standard, delivering high operational reliability (compatible with SB-2N/SE types.)
· UL and CSA planning certified products, have also serialized (SB- / UL type).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Coil rated voltage (V) | Number of Poles | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,641.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC24-25/DC24 | 2 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 30,705.00 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 22/60 | 15/85 | AC48-50/DC48 | 2 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 33,193.34 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC100-127/DC100-110 | 2 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 33,193.34 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC200-250/DC200-220 | 2 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 36,993.34 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC24-25/DC24 | 3 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 36,993.34 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC48-50/DC48 | 3 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 36,546.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC100-127/DC100-110 | 3 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 36,546.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC200-250/DC200-220 | 3 | 2a2b | 148 | 100 | 157 | 5N | ||
฿ 37,610.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 22/60 | 15/85 | AC200-250/DC200-220 | 3 | [Other] 4a4b | 148 | 127 | 157 | 5N | ||
฿ 41,186.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 30/80 | 22/120 | AC24-25/DC24 | 2 | 2a2b | 148 | 100 | 157 | 6N | ||
฿ 41,186.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 30/80 | 22/120 | AC48-50/DC48 | 2 | 2a2b | 148 | 100 | 157 | 6N | ||
฿ 40,740.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 30/80 | 22/120 | AC100-127/DC100-110 | 2 | 2a2b | 148 | 100 | 157 | 6N | ||
฿ 40,740.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 30/80 | 22/120 | AC200-250/DC200-220 | 2 | 2a2b | 148 | 100 | 157 | 6N | ||
฿ 44,855.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 30/80 | 22/120 | AC100-127/DC100-110 | 3 | 2a2b | 148 | 100 | 157 | 6N | ||
฿ 44,855.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 30/80 | 22/120 | AC200-250/DC200-220 | 3 | 2a2b | 148 | 100 | 157 | 6N | ||
฿ 90,101.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 45/120 | 37/200 | AC100-127/DC100-110 | 2 | 2a2b | 210 | 138 | 199.5 | 10N | ||
฿ 90,101.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 45/120 | 37/200 | AC200-250/DC200-220 | 2 | 2a2b | 210 | 138 | 199.5 | 10N | ||
฿ 98,540.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 45/120 | 37/200 | AC100-127/DC100-110 | 3 | 2a2b | 210 | 138 | 199.5 | 10N | ||
฿ 100,513.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 45/120 | 37/200 | AC100-127/DC100-110 | 3 | [Other] 4a4b | 210 | 168 | 199.5 | 10N | ||
฿ 98,540.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 45/120 | 37/200 | AC200-250/DC200-220 | 3 | 2a2b | 210 | 138 | 199.5 | 10N | ||
฿ 110,406.66 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 75/200 | 55/290 | AC100-127/DC100-110 | 2 | 2a2b | 230 | 148 | 211.5 | 11N | ||
฿ 110,406.66 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 75/200 | 55/290 | AC200-250/DC200-220 | 2 | 2a2b | 230 | 148 | 211.5 | 11N | ||
฿ 112,380.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 75/200 | 55/290 | AC200-250/DC200-220 | 2 | [Other] 4a4b | 230 | 178 | 211.5 | 11N | ||
฿ 120,875.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 75/200 | 55/290 | AC100-127/DC100-110 | 3 | 2a2b | 230 | 148 | 211.5 | 11N | ||
฿ 120,875.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 75/200 | 55/290 | AC200-250/DC200-220 | 3 | 2a2b | 230 | 148 | 211.5 | 11N |
Loading...
Operating Method | Irreversible form | Operating method/Operating specifications | Alternating, direct current operation form |
---|
How can we improve?
How can we improve?