(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact twin 2 pole product for distribution board unified to 25 mm width ELB.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity AC 200 V (kA) | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Terminal structure (power supply side) | Terminal structure (load side) | Number of Elements | Pull-out phase |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,488.34 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 15 | 15 | 96 | Screw terminal | Screw terminal | 2E | - | ||
฿ 5,488.34 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 15 | 30 | 96 | Screw terminal | Screw terminal | 2E | - | ||
฿ 5,488.34 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 20 | 15 | 96 | Screw terminal | Screw terminal | 2E | - | ||
฿ 5,488.34 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 20 | 30 | 96 | Screw terminal | Screw terminal | 2E | - | ||
฿ 5,488.34 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 30 | 15 | 96 | Screw terminal | Screw terminal | 2E | - | ||
฿ 5,488.34 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 30 | 30 | 96 | Screw terminal | Screw terminal | 2E | - | ||
฿ 3,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 15 | 96 | Screw terminal | Screw terminal | 1E | - | ||
฿ 3,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 30 | 96 | Screw terminal | Screw terminal | 1E | - | ||
฿ 3,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 15 | 96 | Screw terminal | Screw terminal | 1E | - | ||
฿ 3,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 30 | 96 | Screw terminal | Screw terminal | 1E | - | ||
฿ 3,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 30 | 15 | 96 | Screw terminal | Screw terminal | 1E | - | ||
฿ 3,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 30 | 30 | 96 | Screw terminal | Screw terminal | 1E | - | ||
฿ 6,985.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 15 | 15 | 96 | Plug-in terminal | Screw terminal | - | R-T phase (AC200 V) | ||
฿ 6,985.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 15 | 30 | 96 | Plug-in terminal | Screw terminal | - | R-T phase (AC200 V) | ||
฿ 6,985.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 20 | 15 | 96 | Plug-in terminal | Screw terminal | - | R-T phase (AC200 V) | ||
฿ 6,985.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 20 | 30 | 96 | Plug-in terminal | Screw terminal | - | R-T phase (AC200 V) | ||
฿ 6,985.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 30 | 15 | 96 | Plug-in terminal | Screw terminal | - | R-T phase (AC200 V) | ||
฿ 6,985.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 30 | 30 | 96 | Plug-in terminal | Screw terminal | - | R-T phase (AC200 V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 15 | 96 | Plug-in terminal | Screw terminal | - | N-R phase (100V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 30 | 96 | Plug-in terminal | Screw terminal | - | N-R phase (100V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 15 | 96 | Plug-in terminal | Screw terminal | - | N-R phase (100V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 30 | 96 | Plug-in terminal | Screw terminal | - | N-R phase (100V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 30 | 15 | 96 | Plug-in terminal | Screw terminal | - | N-R phase (100V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 30 | 30 | 96 | Plug-in terminal | Screw terminal | - | N-R phase (100V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 15 | 96 | Plug-in terminal | Screw terminal | - | N-T phase (AC 100 V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 30 | 96 | Plug-in terminal | Screw terminal | - | N-T phase (AC 100 V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 15 | 96 | Plug-in terminal | Screw terminal | - | N-T phase (AC 100 V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 30 | 96 | Plug-in terminal | Screw terminal | - | N-T phase (AC 100 V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 30 | 15 | 96 | Plug-in terminal | Screw terminal | - | N-T phase (AC 100 V) | ||
฿ 5,296.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 30 | 30 | 96 | Plug-in terminal | Screw terminal | - | N-T phase (AC 100 V) | ||
฿ 7,865.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 15 | 15 | 110 | Plug-in terminal | Insertion terminal | - | R-T phase (AC200 V) | ||
฿ 7,865.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 15 | 30 | 110 | Plug-in terminal | Insertion terminal | - | R-T phase (AC200 V) | ||
฿ 7,865.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 20 | 15 | 110 | Plug-in terminal | Insertion terminal | - | R-T phase (AC200 V) | ||
฿ 7,865.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | AC100/200 | 20 | 30 | 110 | Plug-in terminal | Insertion terminal | - | R-T phase (AC200 V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 15 | 110 | Plug-in terminal | Insertion terminal | - | N-R phase (100V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 30 | 110 | Plug-in terminal | Insertion terminal | - | N-R phase (100V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 15 | 110 | Plug-in terminal | Insertion terminal | - | N-R phase (100V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 30 | 110 | Plug-in terminal | Insertion terminal | - | N-R phase (100V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 15 | 110 | Plug-in terminal | Insertion terminal | - | N-T phase (AC 100 V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 15 | 30 | 110 | Plug-in terminal | Insertion terminal | - | N-T phase (AC 100 V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 15 | 110 | Plug-in terminal | Insertion terminal | - | N-T phase (AC 100 V) | ||
฿ 6,016.66 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | AC100 | 20 | 30 | 110 | Plug-in terminal | Insertion terminal | - | N-T phase (AC 100 V) |
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 100 V(kA) | 5 | Number of Poles | 2 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Representative Standard | PSE | Dimension width(mm) | 25 |
Dimension depth(mm) | 76.5 |
How can we improve?
How can we improve?