1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS Compatible Leakage Breaker (Low Capacity)

JIS Compatible Leakage Breaker (Low Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,375.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Home distribution board or various electrical devices (vending machines, refrigerated showcase etc.).
· ELB for insertion.

Part Number
DV32-15MA
DV32-30MA
DV33-15MA
DV33-30MA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles rate sensitivity current
(mA)
Dimension height
(mm)
Dimension width
(mm)

฿ 2,375.01

CIRCIT BRAEAKER 1 Piece(s) Quote 2157068

฿ 2,375.01

CIRCIT BRAEAKER 1 Piece(s) Quote 2307068

฿ 3,324.99

CIRCIT BRAEAKER 1 Piece(s) Quote 3158090

฿ 3,324.99

CIRCIT BRAEAKER 1 Piece(s) Quote 3308090

Loading...

  1. 1

Basic Information

Ampere frame AF 30AF Rated block capacity AC 100 V(kA) 1.5 Rated block capacity AC 200 V(kA) 1.5
Rated Operating Voltage(V) AC100/200 Rated Current(A) 30 Mounting Method Fasten With Screws
Representative Standard PSE Dimension depth(mm) 63 Connection Method Surface form