1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker EW Series RAM (Low Capacity)

G-TWIN Breaker EW Series RAM (Low Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 35,988.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Earth leakage circuit breaker for motor protection (ELB).
· An ELB that combines overload protection for induction motors and over-current protection for electric wires.
· RAM series product with a rated current of 50A or less.

Part Number
EW125RAM-3P045BSALE
EW125RAM-3P045KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shiprate sensitivity current
(mA)

฿ 35,988.33

฿ 26,991.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30

฿ 35,988.33

฿ 26,991.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 100/200/500/1000

Loading...

  1. 1

Basic Information

Ampere frame AF 125AF Number of Poles 3 Rated Operating Voltage(V) AC100/230/440
Rated Current(A) 45 Mounting Method Fasten With Screws Representative Standard PSE / CE / CCC
Dimension height(mm) 155 Dimension width(mm) 90 Dimension depth(mm) 95
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Application General purpose high performance form
Model Class For electric motor protection Rated block capacity AC 230 V(kA) 100 Rated block capacity AC 440 V(kA) 50