(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For general wiring (standard product).
· A general earth leakage circuit breaker (ELB) that protects against over-current in electric wires
· HAG series product with a rated current of 50A or less.
Part Number |
---|
EW125HAG-3P030B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 400 V (kA) | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Connection Method | Rated block capacity AC 230 V (kA) | Application | Model Class | Rated block capacity AC 230 V (kA) | Rated block capacity AC 440 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,565.00 | CIRCIT BRAEAKER | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | - | AC100/230/440 | 30 | 30 | Fasten With Screws | PSE / CE | 155 | 90 | 95 | Available | Surface form | - | High Performance | General wiring | 125 | 65 |
Loading...
Number of Poles | 3 |
---|
How can we improve?
How can we improve?