1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Earth leakage breaker EW series HAG (50AF)

G-TWIN Earth leakage breaker EW series HAG (50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For general wiring (standard product).
· A general earth leakage circuit breaker (ELB) that protects against over-current in electric wires
· HAG series product with a rated current of 50A or less.

Earth Leakage Circuit Breakers G-TWIN Series Catalog Click here

 
Part Number
EW50HAG-3P015BSALE
EW50HAG-3P015KSALE
EW50HAG-3P020BSALE
EW50HAG-3P020KSALE
EW50HAG-3P030BSALE
EW50HAG-3P030KSALE
EW50HAG-3P040BSALE
EW50HAG-3P040KSALE
EW50HAG-3P050BSALE
EW50HAG-3P050KSALE
EW125HAG-3P015B
EW125HAG-3P015K
EW125HAG-3P020B
EW125HAG-3P020K
EW125HAG-3P030B
EW125HAG-3P030K
EW125HAG-3P040B
EW125HAG-3P040K
EW125HAG-3P050B
EW125HAG-3P050K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 400 V
(kA)
Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Connection Method Rated block capacity AC 230 V
(kA)
Application Model Class Rated block capacity AC 230 V
(kA)
Rated block capacity AC 440 V
(kA)

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-1530--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-15100/200/500/1000--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-2030--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-20100/200/500/1000--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-3030--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-30100/200/500/1000--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-4030--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-40100/200/500/1000--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-5030--7510084--125/63----

฿ 13,200.00

฿ 9,900.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF65/17-50100/200/500/1000--7510084--125/63----

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/4401530Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/44015100/200/500/1000Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/4402030Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/44020100/200/500/1000Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/4403030Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/44030100/200/500/1000Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/4404030Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/44040100/200/500/1000Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/4405030Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

฿ 39,565.00

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF-AC100/230/44050100/200/500/1000Fasten With ScrewsPSE / CE1559095AvailableSurface form-High PerformanceGeneral wiring12565

Loading...

  1. 1

Basic Information

Number of Poles 3