1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker EW Series EAN (Low Capacity)

CIRCIT BRAEAKER

G-TWIN Breaker EW Series EAN (Low Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,899.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With protection of single-phase 3-wire neutral line phase interruption, protecting circuit over voltage caused by FAB, ELB single-phase 3-wire neutral line phase interruption, FAB, ELB.

Part Number
EW50EAN-3P040K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,899.35

CIRCIT BRAEAKER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Number of Poles 3 Rated Operating Voltage(V) AC100/200
Rated Current(A) 40 rate sensitivity current(mA) 30 Mounting Method Fasten With Screws
Representative Standard PSE Dimension height(mm) 100 Dimension width(mm) 75
Dimension depth(mm) 84 Connection Method Surface form Application Economical Type
Model Class With single-phase three-wire neutral protection