1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Earth leakage breaker EW series SAM

G-TWIN Earth leakage breaker EW series SAM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,708.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Earth leakage circuit breaker for motor protection (ELB).
· An ELB that combines overload protection for induction motors and over-current protection for electric wires.
· SAM series product with a rated current 60A or more.

Part Number
EW63SAM-3P063BSALE
EW63SAM-3P063B4B
EW63SAM-3P063KSALE
EW63SAM-3P063K4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shiprate sensitivity current
(mA)

฿ 11,475.00

฿ 8,606.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 30

฿ 8,708.34

CIRCIT BRAEAKER 1 Piece(s) Quote 30

฿ 11,475.00

฿ 8,606.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 100/200/500/1000

฿ 8,708.34

CIRCIT BRAEAKER 1 Piece(s) Quote 100/200/500/1000

Loading...

  1. 1

Basic Information

Ampere frame AF 63AF Rated block capacity AC 400 V(kA) 7.5/4 Number of Poles 3
Rated Current(A) 63 Dimension height(mm) 100 Dimension width(mm) 75
Dimension depth(mm) 84 Rated block capacity AC 230 V(kA) 10/5