(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Earth leakage circuit breaker for motor protection (ELB).
· An ELB that combines overload protection for induction motors and over-current protection for electric wires.
· RAM series product with a rated current of 60A or more.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 16 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 16 | 100/200/500/1000 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 24 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 24 | 100/200/500/1000 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 32 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 32 | 100/200/500/1000 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 40 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | - | 40 | 100/200/500/1000 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 3 | 60 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 3 | 60 | 100/200/500/1000 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 3 | 75 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 3 | 75 | 100/200/500/1000 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 3 | 90 | 30 | 155 | 90 | ||
฿ 35,988.33 ฿ 26,991.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 3 | 90 | 100/200/500/1000 | 155 | 90 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 125 | 30 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 125 | 100/200/500/1000 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 150 | 30 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 150 | 100/200/500/1000 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 175 | 30 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 175 | 100/200/500/1000 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 225 | 30 | 165 | 105 | ||
฿ 45,711.67 ฿ 34,283.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 250AF | 3 | 225 | 100/200/500/1000 | 165 | 105 |
Loading...
Rated block capacity AC 400 V(kA) | 50/25 | Dimension depth(mm) | 95 | Specifications | Standard product |
---|---|---|---|---|---|
Rated block capacity AC 230 V(kA) | 100/50 |
How can we improve?
How can we improve?