1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Earth Leakage Breaker EW Series JAM (125AF)

G-TWIN Earth Leakage Breaker EW Series JAM (125AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29,935.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For motor protection FAB, ELB It combines overload protection of induction motor and over-current protection of electric wire FAB it is ELB [JAM].

Part Number
EW125JAM-3P016BSALE
EW125JAM-3P016KSALE
EW125JAM-3P024BSALE
EW125JAM-3P024KSALE
EW125JAM-3P032KSALE
EW125JAM-3P040BSALE
EW125JAM-3P040KSALE
EW125JAM-3P045BSALE
EW125JAM-3P045KSALE
EW125JAM-3P060BSALE
EW125JAM-3P060KSALE
EW125JAM-3P075BSALE
EW125JAM-3P075KSALE
EW125JAM-3P090BSALE
EW125JAM-3P090KSALE
EW250JAM-3P125BSALE
EW250JAM-3P125KSALE
EW250JAM-3P150BSALE
EW250JAM-3P150KSALE
EW250JAM-3P175BSALE
EW250JAM-3P175KSALE
EW250JAM-3P225BSALE
EW250JAM-3P225KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated Current
(A)
rate sensitivity current
(mA)
Dimension height
(mm)
Dimension width
(mm)

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF163015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF16100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF243015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF24100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF32100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF403015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF40100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF453015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF45100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF603015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF60100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF753015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF75100/200/500/100015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF903015590

฿ 29,935.00

฿ 22,451.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF90100/200/500/100015590

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF12530165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF125100/200/500/1000165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF15030165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF150100/200/500/1000165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF17530165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF175100/200/500/1000165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF22530165105

฿ 44,203.34

฿ 33,152.51

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF225100/200/500/1000165105

Loading...

  1. 1

Basic Information

Rated block capacity AC 400 V(kA) 30/15 Number of Poles 3 Dimension depth(mm) 95
Specifications Standard product Rated block capacity AC 230 V(kA) 50/25