(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For general wiring (standard product).
· A general earth leakage circuit breaker (ELB) that protects against over-current in electric wires
· HAG series product with a rated current of 60A or more.
Part Number |
---|
EW400HAG-3P250B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,360.00 ฿ 72,270.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 70/35 | 3 | 250 | 30 | 257 | 140 | 146 | 125/63 |
Loading...
Please check the type/dimensions/specifications of the part EW400HAG-3P250B in the G-TWIN Earth leakage breaker EW series HAG (400AF~800AF) series.
Part Number |
---|
EW125HAG-3P100B |
EW125HAG-3P100K |
EW125HAG-3P125B |
EW400HAG-3P250K |
EW400HAG-3P300B |
EW400HAG-3P300K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,565.00 | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | - | 3 | 100 | 30 | 155 | 90 | 95 | - | ||
฿ 39,565.00 | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | - | 3 | 100 | 100/200/500/1000 | 155 | 90 | 95 | - | ||
฿ 46,560.00 | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | - | 3 | 125 | 30 | 155 | 90 | 95 | - | ||
฿ 96,360.00 | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 70/35 | 3 | 250 | 100/200/500/1000 | 257 | 140 | 146 | 125/63 | ||
฿ 96,360.00 | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 70/35 | 3 | 300 | 30 | 257 | 140 | 146 | 125/63 | ||
฿ 96,360.00 | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 70/35 | 3 | 300 | 100/200/500/1000 | 257 | 140 | 146 | 125/63 |
How can we improve?
How can we improve?