(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Earth leakage circuit breaker for motor protection (ELB).
· An ELB that combines overload protection for induction motors and over-current protection for electric wires.
· EAM series product with a rated current of 60A or more.
Part Number |
---|
EW100EAM-3P090K |
EW100EAM-3P090K4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,803.33 ฿ 10,352.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | [100AF to 199AF] 100AF | 10/5 | 3 | 90 | 100/200/500/1000 | 100 | 75 | 84 | 25/13 | ||
฿ 10,541.66 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | [100AF to 199AF] 100AF | 10/5 | 3 | 90 | 100/200/500/1000 | 100 | 75 | 84 | 25/13 |
Loading...
Specifications | Standard product |
---|
How can we improve?
How can we improve?