(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is an electric breaker for electrical work equipped with a terminal cover as standard.
· Rated current 60A or more product.
Part Number |
---|
D403D/350 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,533.33 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 35 | 35 | 3 | 350 | Fasten With Screws | - | 477 | 172 | 146 |
Loading...
Connection Method | Surface form |
---|
Please check the type/dimensions/specifications of the part D403D/350 in the D-Series Auto-Breaker for Electrical Work (High Capacity) series.
Part Number |
---|
D103D/75 |
D103D/90 |
D123D/125 |
D403D/400 |
D603D/500 |
D603D/600 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,135.00 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 100AF | - | 5 | 3 | 75 | DIN/Screw retention | PSE | 180 | 75 | 84 | ||
฿ 7,135.00 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 100AF | - | 5 | 3 | 90 | DIN/Screw retention | PSE | 180 | 75 | 84 | ||
฿ 11,251.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 22 | 22 | 3 | 125 | Fasten With Screws | - | 265 | 105 | 95 | ||
฿ 43,533.33 | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 35 | 35 | 3 | 400 | Fasten With Screws | - | 477 | 172 | 146 | ||
฿ 102,488.34 | 1 Piece(s) | 61 Day(s) | [400AF or higher] 600AF | - | 35 | 3 | 500 | Fasten With Screws | - | 585 | 210 | 146 | ||
฿ 102,488.34 | 1 Piece(s) | 61 Day(s) | [400AF or higher] 600AF | - | 35 | 3 | 600 | Fasten With Screws | - | 585 | 210 | 146 |
How can we improve?
How can we improve?