1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-Series Auto-Breaker for Electrical Work (High Capacity)

D-Series Auto-Breaker for Electrical Work (High Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an electric breaker for electrical work equipped with a terminal cover as standard.
· Rated current 60A or more product.

Part Number
D62D/60
D63D/60
D102D/75
D102D/100
D103D/75
D103D/90
D103D/100
D123D/125
D203D/125
D203D/150
D203D/175
D203D/200
D203D/225
D253D/250
D403D/300
D403D/350
D403D/400
D603D/500
D603D/600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,550.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 60AF-2.5360DIN/Screw retentionPSE1805084

฿ 3,450.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 60AF-2.5360DIN/Screw retentionPSE1807584

฿ 5,766.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 100AF-5275DIN/Screw retentionPSE1805084

฿ 5,766.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 100AF-52100DIN/Screw retentionPSE1805084

฿ 6,200.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 100AF-5375DIN/Screw retentionPSE1807584

฿ 6,200.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 100AF-5390DIN/Screw retentionPSE1807584

฿ 6,200.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 100AF-53100DIN/Screw retentionPSE1807584

฿ 9,800.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [100AF to 199AF] 125AF22223125Fasten With Screws-26510595

฿ 15,050.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 225AF22223125Fasten With Screws-26510595

฿ 15,050.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 225AF22223150Fasten With Screws-26510595

฿ 15,050.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 225AF22223175Fasten With Screws-26510595

฿ 15,050.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 225AF22223200Fasten With Screws-26510595

฿ 15,050.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 225AF22223225Fasten With Screws-26510595

฿ 18,233.33

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF25253250Fasten With Screws-477172146

฿ 37,883.33

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF35353300Fasten With Screws-477172146

฿ 37,883.33

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF35353350Fasten With Screws-477172146

฿ 37,883.33

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF35353400Fasten With Screws-477172146

฿ 89,166.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 600AF-353500Fasten With Screws-585210146

฿ 89,166.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 600AF-353600Fasten With Screws-585210146

Loading...

  1. 1

Basic Information

Connection Method Surface form