1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series SAL (High Capacity) (BW400SAL-3P250B)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series SAL (High Capacity) (BW400SAL-3P250B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a compact circuit breaker combining the functions of FAB and leakage protection relay (ELR) (there is no function of ELB) [SAL].

Part Number
BW400SAL-3P250B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
rate sensitivity current
(mA)

฿ 89,216.67

CIRCIT BRAEAKER 1 Piece(s) Quote 25030

Loading...

  1. 1

Basic Information

Ampere frame 400AF Rated block capacity AC 100 V(kA) 85 Rated block capacity AC 400 V(kA) 36
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3 Mounting Method Fasten With Screws
Connection Method Surface form Representative Standard CE Dimension height(mm) 257
Dimension width(mm) 140 Dimension depth(mm) 146 Model Class With leakage alarm
G-TWIN type Standard product

Please check the type/dimensions/specifications of the part BW400SAL-3P250B in the G-TWIN Breaker BW Series SAL (High Capacity) series.

Products with similar specification

Part Number
BW400SAL-3P250K
BW400SAL-3P300B
BW400SAL-3P300K
BW400SAL-3P350B
BW400SAL-3P350K
BW400SAL-3P400B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
rate sensitivity current
(mA)

฿ 89,216.67

1 Piece(s) Quote 250100/200/500/1000 switchover

฿ 89,216.67

1 Piece(s) Quote 30030

฿ 89,216.67

1 Piece(s) Quote 300100/200/500/1000 switchover

฿ 89,216.67

1 Piece(s) Quote 35030

฿ 89,216.67

1 Piece(s) Quote 350100/200/500/1000 switchover

฿ 89,216.67

1 Piece(s) Quote 40030