1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G-TWIN Breaker BW Series RAL (High Capacity) (Part Number)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series RAL (High Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 46,170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a compact circuit breaker combining the functions of FAB and leakage protection relay (ELR) (there is no function of ELB) [RAL].

Part Number
BW400RAL-4P350B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
rate sensitivity current
(mA)

฿ 144,746.67

CIRCIT BRAEAKER 1 Piece(s) Quote [400AF or higher] 400AF4350CE25718514630

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) 100 Rated block capacity AC 400 V(kA) 50 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Mounting Method Fasten With Screws Connection Method Surface form Model Class With leakage alarm
G-TWIN type Standard product

Please check the type/dimensions/specifications of the part BW400RAL-4P350B in the G-TWIN Breaker BW Series RAL (High Capacity) series.

Products with similar specification

Part Number
BW125RAL-3P020K
BW125RAL-3P030B
BW125RAL-3P030K
BW400RAL-4P350K
BW400RAL-4P400B
BW400RAL-4P400K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
rate sensitivity current
(mA)

฿ 46,170.00

1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF320PSE / CE1559095100/200/500/1000 switchover

฿ 46,170.00

1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF330PSE / CE155909530

฿ 46,170.00

1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF330PSE / CE1559095100/200/500/1000 switchover

฿ 144,746.67

1 Piece(s) Quote [400AF or higher] 400AF4350CE257185146100/200/500/1000 switchover

฿ 144,746.67

1 Piece(s) Quote [400AF or higher] 400AF4400CE25718514630

฿ 144,746.67

1 Piece(s) Quote [400AF or higher] 400AF4400CE257185146100/200/500/1000 switchover