(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a compact circuit breaker combining the functions of FAB and leakage protection relay (ELR) (there is no function of ELB) [RAL].
Part Number |
---|
BW630RAL-3P500K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142,641.67 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | [400AF or higher] 630AF | 3 | 500 | CE | 275 | 210 | 146 | 100/200/500/1000 switchover |
Loading...
Rated block capacity AC 100 V(kA) | 100 | Rated block capacity AC 400 V(kA) | 50 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Connection Method | Surface form | Model Class | With leakage alarm |
G-TWIN type | Standard product |
Please check the type/dimensions/specifications of the part BW630RAL-3P500K in the G-TWIN Breaker BW Series RAL (High Capacity) series.
Part Number |
---|
BW125RAL-3P020K |
BW125RAL-3P030B |
BW125RAL-3P030K |
BW630RAL-3P600K |
BW800RAL-3P700K |
BW800RAL-3P800K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 45,896.67 | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | 3 | 20 | PSE / CE | 155 | 90 | 95 | 100/200/500/1000 switchover | ||
฿ 45,896.67 | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | 3 | 30 | PSE / CE | 155 | 90 | 95 | 30 | ||
฿ 45,896.67 | 1 Piece(s) | 30 Day(s) | [100AF to 199AF] 125AF | 3 | 30 | PSE / CE | 155 | 90 | 95 | 100/200/500/1000 switchover | ||
฿ 142,641.67 | 1 Piece(s) | Quote | [400AF or higher] 630AF | 3 | 600 | CE | 275 | 210 | 146 | 100/200/500/1000 switchover | ||
฿ 202,908.33 | 1 Piece(s) | 90 Day(s) | [400AF or higher] 800AF | 3 | 700 | CE | 275 | 210 | 146 | 100/200/500/1000 switchover | ||
฿ 202,908.33 | 1 Piece(s) | 90 Day(s) | [400AF or higher] 800AF | 3 | 800 | CE | 275 | 210 | 146 | 100/200/500/1000 switchover |
How can we improve?
How can we improve?