1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series JAL (High Capacity)

G-TWIN Breaker BW Series JAL (High Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,998.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a compact circuit breaker combining the functions of FAB and leakage protection relay (ELR) (there is no function of ELB) [JAL].

Part Number
BW125JAL-3P015B
BW125JAL-3P015K
BW125JAL-3P020B
BW125JAL-3P020K
BW125JAL-3P030B
BW125JAL-3P030K
BW125JAL-3P040B
BW125JAL-3P040K
BW125JAL-3P050B
BW125JAL-3P050K
BW125JAL-3P060B
BW125JAL-3P060K
BW125JAL-3P075B
BW125JAL-3P075K
BW125JAL-3P100B
BW125JAL-3P100K
BW125JAL-3P125B
BW125JAL-3P125K
BW125JAL-4P015B
BW125JAL-4P015K
BW125JAL-4P020B
BW125JAL-4P020K
BW125JAL-4P030B
BW125JAL-4P030K
BW125JAL-4P040B
BW125JAL-4P040K
BW125JAL-4P050B
BW125JAL-4P050K
BW125JAL-4P060B
BW125JAL-4P060K
BW125JAL-4P075B
BW125JAL-4P075K
BW125JAL-4P100B
BW125JAL-4P100K
BW125JAL-4P125B
BW125JAL-4P125K
BW250JAL-3P125B
BW250JAL-3P125K
BW250JAL-3P150B
BW250JAL-3P150K
BW250JAL-3P175B
BW250JAL-3P175K
BW250JAL-3P200B
BW250JAL-3P200K
BW250JAL-3P225B
BW250JAL-3P225K
BW250JAL-3P250B
BW250JAL-3P250K
BW250JAL-4P125B
BW250JAL-4P125K
BW250JAL-4P150B
BW250JAL-4P150K
BW250JAL-4P175B
BW250JAL-4P175K
BW250JAL-4P200B
BW250JAL-4P200K
BW250JAL-4P225B
BW250JAL-4P225K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
rate sensitivity current
(mA)

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF315PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF315PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF320PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF320PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF330PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF330PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF340PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF340PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF350PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF350PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF360PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF360PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF375PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF375PSE / CE15590100/200/500/1000 switchover

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF3100PSE / CE1559030

฿ 22,998.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF3100PSE / CE15590100/200/500/1000 switchover

฿ 27,371.66

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF3125CE1559030

฿ 27,371.66

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF3125CE15590100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF415PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF415PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF420PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF420PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF430PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF430PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF440PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF440PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF450PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF450PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF460PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF460PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF475PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF475PSE / CE155120100/200/500/1000 switchover

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF4100PSE / CE15512030

฿ 31,741.67

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF4100PSE / CE155120100/200/500/1000 switchover

฿ 36,113.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF4125CE15512030

฿ 36,113.34

CIRCIT BRAEAKER 1 Piece(s) 30 Day(s) [100AF to 199AF] 125AF4125CE155120100/200/500/1000 switchover

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3125CE16510530

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3125CE165105100/200/500/1000 switchover

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3150CE16510530

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3150CE165105100/200/500/1000 switchover

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3175CE16510530

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3175CE165105100/200/500/1000 switchover

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3200CE16510530

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3200CE165105100/200/500/1000 switchover

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3225CE16510530

฿ 46,846.67

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3225CE165105100/200/500/1000 switchover

฿ 57,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3250CE16510530

฿ 57,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF3250CE165105100/200/500/1000 switchover

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4125CE16514030

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4125CE165140100/200/500/1000 switchover

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4150CE16514030

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4150CE165140100/200/500/1000 switchover

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4175CE16514030

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4175CE165140100/200/500/1000 switchover

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4200CE16514030

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4200CE165140100/200/500/1000 switchover

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4225CE16514030

฿ 67,635.00

CIRCIT BRAEAKER 1 Piece(s) Quote 250AF4225CE165140100/200/500/1000 switchover

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) 50 Rated block capacity AC 400 V(kA) 30 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Mounting Method Fasten With Screws Connection Method Surface form Dimension depth(mm) 95
Model Class With leakage alarm G-TWIN type Standard product