1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 Command Switch Short Circuit Piece

SWITCH OPTION

ø22 Command Switch Short Circuit Piece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used to wire at 30 mm pitches.

Part Number
DR9Y001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25.00

SWITCH OPTION 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Name Short piece External Shape(mm) 37.5x12.75x0.5
Apply Indicator light (transformer products)

Please check the type/dimensions/specifications of the part DR9Y001 in the ø22 Command Switch Short Circuit Piece series.