(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
. Ideal for forward and reverse operation of the motor and plug braking.
Part Number |
---|
SK09AR-210W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Coil rated voltage (V) | Auxiliary Contact | Operating method/Operating specifications | Auxiliary contact points specification | Reversible conductor type | Operating method/Operating specifications | Frame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,111.67 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 3.7/9 | 1.5/9 | AC200 | [Other] 1a×2 | - | - | - | Alternating Current Operation Type | 09 |
Loading...
Operating Method | Reversible form | Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Dimension length(mm) | 58 |
---|---|---|---|---|---|
Dimension width(mm) | 90.5 | Dimension thickness(mm) | 56 |
Please check the type/dimensions/specifications of the part SK09AR-210W in the SK Series, Reversible Type Electromagnetic Contact series.
Part Number |
---|
SK06AR-210W |
SK06AR-401W |
SK06AR-410W |
SK09AR-401W |
SK09AR-410W |
SK09AR-E01W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Coil rated voltage (V) | Auxiliary Contact | Operating method/Operating specifications | Auxiliary contact points specification | Reversible conductor type | Operating method/Operating specifications | Frame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,036.67 | 1 Piece(s) | 61 Day(s) | 2.2/6 | 0.75/6 | AC200 | [Other] 1a×2 | - | - | - | Alternating Current Operation Type | 06 | ||
฿ 3,036.67 | 1 Piece(s) | 61 Day(s) | 2.2/6 | 0.75/6 | AC400 | [Other] 1b x 2 | - | - | - | Alternating Current Operation Type | 06 | ||
฿ 2,983.33 | 1 Piece(s) | Quote | 2.2/6 | 0.75/6 | AC400 | [Other] 1a×2 | - | - | - | Alternating Current Operation Type | 06 | ||
฿ 3,046.66 | 1 Piece(s) | Quote | 3.7/9 | 1.5/9 | AC400 | [Other] 1b x 2 | - | - | - | Alternating Current Operation Type | 09 | ||
฿ 3,111.67 | 1 Piece(s) | 61 Day(s) | 3.7/9 | 1.5/9 | AC400 | [Other] 1a×2 | - | - | - | Alternating Current Operation Type | 09 | ||
฿ 3,186.66 | 1 Piece(s) | 61 Day(s) | 3.7/9 | 1.5/9 | AC24 | [Other] 1b x 2 | - | - | - | Alternating Current Operation Type | 09 |
How can we improve?
How can we improve?