1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Contactor for PCB Mounting

Solenoid Contactor for PCB Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a terminal for attaching printed circuit boards.

[Features]
· Programmable controller, detector transistor output (1.4 W) AC200V, 2. 2kW three-phase motor direct-drive interface relay.

Part Number
SJ-0AG コイルDC24V 1A
SJ-0AG コイルDC24V 1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAuxiliary Contact

฿ 1,275.00

CIRCIT BRAEAKER 1 Piece(s) Quote 1a

฿ 1,275.00

CIRCIT BRAEAKER 1 Piece(s) Quote 1b

Loading...

  1. 1

Basic Information

Operating Method Irreversible form Motor Capacity VAC 200–220 Class(kW/A) 1.5/8 Coil rated voltage(V) DC24
Number of Poles 3 Dimension length(mm) 41.5 Dimension width(mm) 45
Dimension thickness(mm) 52