1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SJ Series, High Sensitivity Contact (Electromagnetic Contact)

CIRCIT BRAEAKER

SJ Series, High Sensitivity Contact (Electromagnetic Contact)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,468.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An electromagnetic contact that utilizes 2.4 W power consumption by adopting a highly efficient, ultra-high electromagnet that can be driven directly by the transistor output of a programmable controller and a detection device.

Part Number
SJ-1SG コイルDC12V 2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,468.25

CIRCIT BRAEAKER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Operating Method Irreversible form Motor capacity 400 to 440-VAC class(kW/A) 3.7/9 Motor Capacity VAC 200–220 Class(kW/A) 3.7/18
Coil rated voltage(V) DC12 Number of Poles 3 Auxiliary Contact 2a
Representative Standard CE / UL / CUL / TUV / CCC / CSA Dimension length(mm) 80 Dimension width(mm) 64
Dimension thickness(mm) 86 Operating method/Operating specifications Direct current specifications Frame 1S