Selector Switch for Printed Circuit Boards AB06N Type

Brand :
FUJI_ELECTRIC

Caution

    Product Description

    [Features]
    · The key type is an ultra-small type with a body length of just 24.5 mm (without key).
    · Both dual notched (angle: 90°) and triple notched (angle: 45°) parts are available.
    · Patterned wiring on printed circuit boards can help improve wiring efficiency and prevent wiring errors.
    · The knob is fully washable as-is whereas the key type can be washed fully via the use of the dip cap accessory.
    · The terminal is insert modeled, ensuring no flux infiltration and demonstrating superior heat resistance during soldering, etc.
    · The contact mechanism employs a sliding contact method, enabling high contact reliability via its self-cleaning functionality.
    · The contact structure helps prevent dust from infiltrating.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AB06N-R3B1 | Selector Switch for Printed Circuit Boards AB06N Type | FUJI_ELECTRIC | MISUMI Thailand