1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low-Voltage Current-Limiting Fuse, Indicator Fuse EF-E, Fuse Link (Fuse Tube)

Low-Voltage Current-Limiting Fuse, Indicator Fuse EF-E, Fuse Link (Fuse Tube)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fusing display.
· Blown fuse wires can easily be identified from the surface.

Part Number
EF-E1
EF-E2
EF-E3
EF-E5
EF-E10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 183.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 1

฿ 183.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 2

฿ 183.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 3

฿ 183.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 5

฿ 183.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC115/DC24 Breaking capacity(kA) 2.5 Lead Wire NA
Fuse size φ 9.5 × 30 mm Representative Standard PSE