(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Fusing display.
• Also convenient in cases where a large number of fuses are used side-by-side, because there are fusing displays for 75 A and above.
• The external dimensions conform to JIS standards.
• The external dimensions of fuse links differ depending on the specifications in JISC 8314, maintaining compatibility with different manufacturers' fuses.
Part Number |
---|
FCF2-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | Breaking capacity (kA) | Fuse size | Representative Standard | Terminal shape | Dimension (vertical) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 173.33 | FUSE OPTION/ACCESSORIES | 1 Piece(s) | 61 Day(s) | 1 | 50 | φ 15 × 50 mm | PSE | Tube type | - | - | - |
Loading...
Rated Voltage(V) | AC500 | Lead Wire | NA |
---|
Please check the type/dimensions/specifications of the part FCF2-1 in the Low-Voltage Current-Limiting Fuse, Tube Fuse, FCF and FCK series.
Part Number |
---|
FCF2-10 |
FCF2-15 |
FCF2-20 |
FCF2-3 |
FCF2-30 |
FCF2-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Current (A) | Breaking capacity (kA) | Fuse size | Representative Standard | Terminal shape | Dimension (vertical) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 173.33 | 1 Piece(s) | 61 Day(s) | 10 | 50 | φ 15 × 50 mm | PSE | Tube type | - | - | - | ||
฿ 173.33 | 1 Piece(s) | 61 Day(s) | 15 | 50 | φ 15 × 50 mm | PSE | Tube type | - | - | - | ||
฿ 173.33 | 1 Piece(s) | 61 Day(s) | 20 | 50 | φ 15 × 50 mm | PSE | Tube type | - | - | - | ||
฿ 173.33 | 1 Piece(s) | Same day | 3 | 50 | φ 15 × 50 mm | PSE | Tube type | - | - | - | ||
฿ 173.33 | 1 Piece(s) | 61 Day(s) | 30 | 50 | φ 15 × 50 mm | PSE | Tube type | - | - | - | ||
฿ 335.00 | 1 Piece(s) | 61 Day(s) | 40 | 50 | [Other] φ 20 × 75 mm | PSE | Tube type | - | - | - |
How can we improve?
How can we improve?