1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low-Voltage Current-Limiting Fuse, Plug Fuse, Fuse Link

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 73.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A large cutoff current in a small package.
▪ The rated breaking current for a product with a rating of 100 A or below is 100 AC kA (DC 100 kA).
· Equipped with a blown fuse display.
· Built so the display is shown based on the spring force when the fuse element of the fuse link blows.
· Also convenient in cases where a large number of fuses are used side-by-side.
· It can be used as a cutout for disconnection.
· The handle is made of insulation and thus can be used as a cut-out for disconnection.

Part Number
BLA003SALE
BLA005
BLA007
BLA020
BLA030SALE
BLA040SALE
BLA060SALE
BLA075
BLA100
BLA125
BLA150
BLA200
BLA250
BLA300
BLA400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Breaking capacity
(kA)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 73.00

฿ 68.72

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 3100131350

฿ 76.00

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 5100131350

฿ 75.00

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 7100131350

฿ 116.67

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 20100131350

฿ 150.00

฿ 109.43

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 30100141450

฿ 266.67

฿ 162.30

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 40100272750

฿ 283.33

฿ 185.75

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 60100272750

฿ 416.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 75100343462.9

฿ 466.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 100100343462.9

฿ 766.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 12550474762.9

฿ 766.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 15050474762.9

฿ 833.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 20050474762.9

฿ 645.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 76 Day(s) 25020616162.9

฿ 1,150.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 30020616162.9

฿ 1,233.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 40020616162.9

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC/DC600 Lead Wire NA Fuse size Other