1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-Voltage Current-Limiting Fuse, CS Series Super-Rapid Fuse (CS5F-75)

FUSE OPTION/ACCESSORIES

Low-Voltage Current-Limiting Fuse, CS Series Super-Rapid Fuse (CS5F-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Total cutoff l2t is small.
· Protects semiconductor elements more reliably.
• Rectangular and simple to handle: The external dimensions are small, and the rectangular construction makes handling simple.
• High breaking capacity: The breaking currents are 125 VAC, 250 V 150 kA (symmetrical values).
· A blown fuse display switch can also be mounted.
· Switch (1a or 1b) that operates when a fuse is blown can be mounted.

Part Number
CS5F-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 4,080.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) AC50075200734747

Loading...

  1. 1

Basic Information

Lead Wire NA Fuse size Other

Please check the type/dimensions/specifications of the part CS5F-75 in the Low-Voltage Current-Limiting Fuse, CS Series Super-Rapid Fuse series.

Products with similar specification

Part Number
CS10F-150
CS10F-1500-C
CS10F-200
CS5F-800
CS8F-1000
CS8F-1200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 4,825.00

1 Piece(s) 61 Day(s) AC100015020082.55774

฿ 40,240.00

1 Piece(s) 90 Day(s) AC1000150020072204.599

฿ 4,825.00

1 Piece(s) 61 Day(s) AC100020020082.55774

฿ 11,140.00

1 Piece(s) 61 Day(s) AC50080020097.57251

฿ 17,120.00

1 Piece(s) 61 Day(s) AC800100020097.57274

฿ 17,120.00

1 Piece(s) 61 Day(s) AC800120020097.57274