1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse Link for Low-Voltage Current Limiting Fuse Super-Rapid Fuse BLC (BLC012-1)

FUSE OPTION/ACCESSORIES

Fuse Link for Low-Voltage Current Limiting Fuse Super-Rapid Fuse BLC (BLC012-1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Based on a favorable stopcock-shaped current limiting fuse, this is a high-speed current-limiting block model with reduced size overall blocked l2t targeting semiconductor protection.
· Small and simple to handle: Small external dimensions and plug-shaped (vertical structure base method) to provide simple handling for fuse replacements, etc.
· Total blocking l2t is small: Semiconductor elements can be protected more reliably than standard cork fuse links (BLA).
· High breaking capacity: Breaking current is 550 VAC 100 kA (symmetry value).
• Cover for the charger: The charging cover can be mounted to the base for currents up to 30 A.

Part Number
BLC012-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 350.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 12131350

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC550 Breaking capacity(kA) 100 Lead Wire NA
Fuse size Other

Please check the type/dimensions/specifications of the part BLC012-1 in the Fuse Link for Low-Voltage Current Limiting Fuse Super-Rapid Fuse BLC series.

Products with similar specification

Part Number
BLC020-1
BLC023-1
BLC045-1
BLC075-1
BLC090-1
BLC120-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 391.67

1 Piece(s) Same day 20131350

฿ 413.34

1 Piece(s) Same day 23131350

฿ 535.00

1 Piece(s) 90 Day(s) 45272750

฿ 806.67

1 Piece(s) 90 Day(s) 75343457.5

฿ 931.67

1 Piece(s) 90 Day(s) 90343457.5

฿ 1,525.00

1 Piece(s) 90 Day(s) 120464657.5