1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-Voltage Current-Limiting Fuse, FNH Series, Fuse Link (FNH-1-100)

FUSE OPTION/ACCESSORIES

Low-Voltage Current-Limiting Fuse, FNH Series, Fuse Link (FNH-1-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Can be used to protect low-voltage main line circuits.
• This fuse for protecting main lines offers massive interrupt capabilities.
▪ 11 ratings are available from 100 A to 1000 A.
· A blown fuse display contact is also possible.
· Full rated goods come with a blown fuse indicator.
· Models with blown fuse display contacts are also in production.
· Uses a removing tool.
· An attaching and detaching tool has been prepared that can attach and detach FNH fuses with single action.
· Using this product enables the active line to be disconnected.

Part Number
FNH-1-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 4,901.66

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 1005946135

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC500, DC500 Breaking capacity(kA) AC100, DC50 Lead Wire NA
Fuse size Other

Please check the type/dimensions/specifications of the part FNH-1-100 in the Low-Voltage Current-Limiting Fuse, FNH Series, Fuse Link series.

Products with similar specification

Part Number
FNH-1-150
FNH-1-200
FNH-2-250
FNH-2-300
FNH-2-400
FNH-3-500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 4,901.66

1 Piece(s) 90 Day(s) 1505946135

฿ 4,901.66

1 Piece(s) 90 Day(s) 2005946135

฿ 5,121.66

1 Piece(s) 90 Day(s) 2507057150

฿ 5,121.66

1 Piece(s) 90 Day(s) 3007057150

฿ 5,121.66

1 Piece(s) 90 Day(s) 4007057150

฿ 5,851.66

1 Piece(s) 90 Day(s) 5008270150