1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Link-Limiter Fuse TMF (TMF-3-100)

FUSE OPTION/ACCESSORIES

Link-Limiter Fuse TMF (TMF-3-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Ideal for underground power distribution.
• This fuse for underground power distribution conforms to the specifications of the Tokyo Electric Power Company, Inc.
• Capable of protection coordination.
• The features have been designed with protection coordination in mind, including among TMF fuses or with backup fuses or other equipment.
• Installation is simple.
• The unit uses a proprietary terminal shape.
• Mounting and removal are easy.
• Comes with blown fuse display device.
• Blowout of the fuse element can easily be identified externally.

Part Number
TMF-3-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 6,790.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) AC250100254040160

Loading...

  1. 1

Basic Information

Lead Wire NA Fuse size Other

Please check the type/dimensions/specifications of the part TMF-3-100 in the Link-Limiter Fuse TMF series.

Products with similar specification

Part Number
TMF-3-200
TMF-3-300
TMF-3-50
TMF-4-600
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 6,790.00

1 Piece(s) 90 Day(s) AC250200254040160

฿ 7,397.40

1 Piece(s) 45 Day(s) AC250300254040160

฿ 4,819.27

1 Piece(s) 45 Day(s) AC25050254040160

฿ 24,896.67

1 Piece(s) 90 Day(s) AC5006001007575200