1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Current Limiting Fuse - HH Fuse for Extra-High-Voltage Equipment 10 to 30 kV (JR-10/5)

FUSE OPTION/ACCESSORIES

Power Current Limiting Fuse - HH Fuse for Extra-High-Voltage Equipment 10 to 30 kV (JR-10/5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Conforms to DIN standard dimensions. This fuse is ideal for use in export plants.

Part Number
JR-10/5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Fuse size

฿ 12,496.66

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 12k540[Other] φ 56 × 262mm

Loading...

  1. 1

Basic Information

Lead Wire NA

Please check the type/dimensions/specifications of the part JR-10/5 in the Power Current Limiting Fuse - HH Fuse for Extra-High-Voltage Equipment 10 to 30 kV series.

Products with similar specification

Part Number
HF337/30/10
HF338B/10/100
HF338B/10/20
JR-10N/5
JR-20/5
JR-30/5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Fuse size

฿ 21,856.67

1 Piece(s) 90 Day(s) 36k1016[Other] φ 56 × 607mm

฿ 27,373.33

1 Piece(s) 90 Day(s) 12k10040[Other] φ 85 × 516mm

฿ 22,016.66

1 Piece(s) 90 Day(s) 12k2040[Other] φ 85 × 516mm

฿ 14,355.00

1 Piece(s) 90 Day(s) 15/15.5k531.5[Other] φ 56 × 262mm

฿ 14,355.00

1 Piece(s) 90 Day(s) 24k540[Other] φ 56 × 362 mm

฿ 19,476.67

1 Piece(s) 90 Day(s) 36k525[Other] φ 56 × 512mm