1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-Voltage Current-Limiting Fuse, Indicator Fuse EF-E, Fuse Holder

FUSE HOLDER

Low-Voltage Current-Limiting Fuse, Indicator Fuse EF-E, Fuse Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 596.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This fuse holder is for Low-Voltage Current-Limiting Fuse Indicator-Type Fuse EF-E

[Features]
· With blown fuse display.
· Blowout of the fuse wire can easily be identified from the surface.

Part Number
EF-HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 596.67

FUSE HOLDER 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Rated Current(A) 10 Applicable fuse EF-E1, EF-E2, EF-E3, EF-E5, EF-E10 Rated Voltage AC115V, DC24V
Note With fusing display

Please check the type/dimensions/specifications of the part EF-HC in the Low-Voltage Current-Limiting Fuse, Indicator Fuse EF-E, Fuse Holder series.